1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MMCX Connector (Part Number)

MMCX Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 262.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact push-on lock coaxial connector, MMCX connector.
[Features]
· Adopt a push-on method that is easy to attach and detach.
· Can be mounted on PCMCIA type II card: MMCX-LR-SMT (40) is 3.51 mm thick and can be mounted on the back side of type 2 card.
· If the circuit-board mounting surface is used with the eccentricity of 0.36 mm from the card center line when the card is mounted, the center axis of the card and the center axis of the connector will be the same.
· For ultra-fine cables: RG type high-frequency coaxial cable RG-178B / U (ø1.8), RG-316 / U (ø2.59MAX), ø1.48 (single shield) fluororesin coaxial cable, ø1.32 (double shield microfine fluorine resin coaxial cable, ø1.13 (single shield) microfine fluorine resin coaxial cable, ø1.37 (single shield) microfine fluorine resin coaxial cable.
· Both ends of the other series that can be connected to U.FL, both ends of N, BNC, HRM and TNC series.
· High matching: High frequency characteristics achieve a voltage standing wave ratio (V.S.W.R.) of 1.2 or less from DC to 6 GHz. (Typical values, not compatible with all products)
· Compatibility: Since the opening is common, mating with MMCX connectors is possible.
[Applications]
· For internal wiring of wireless LAN, GPS, POS, electronic measuring instruments, communication equipment, etc.

Part Number
MMCX-LP-178B/U(40)
MMCX-LP-316/U(40)
MMCX-LR-PC-1(40)SALE
MMCX-LR-SMT(40)
MMCX-P-178B/U(40)
MMCX-R-PC(40)SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Product Category Conforming Cable

฿ 365.42

CONNECTOR 1 Piece(s) 3 Day(s) -MaleCable ConnectionSolderAnglePlugRG-178B/U equivalent

฿ 405.29

CONNECTOR 1 Piece(s) 3 Day(s) 10MaleCable ConnectionSolderAnglePlugRG-316/U equivalent

฿ 833.03

฿ 274.57

CONNECTOR 1 Piece(s) Same day -FemaleFor PCB[Other] Circuit Board Mounting (DIP)AngleReceptacleNo special notes

฿ 262.75

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleFor PCB[Other] Circuit Board Mounting (SMT)AngleReceptacleNo special notes

฿ 300.77

CONNECTOR 1 Piece(s) 3 Day(s) 10MaleCable ConnectionSolderStraightPlugRG-178B/U equivalent

฿ 312.39

฿ 164.88

CONNECTOR 1 Piece(s) Same day -FemaleFor PCB[Other] Circuit Board Mounting (DIP)StraightReceptacleNo special notes

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O MMCX
Number Of Pins 1 Impedance(Ω) 50 Plating of part touching terminal Gold
Frequency Range(GHz) 0–6 Operating Temperature Range(°C) -55 to +85