1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BNC Connector (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • BNC Connector
  • BNC Connector
  • BNC Connector
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 245.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BNC connector—a coaxial connector widely used with a variety of equipment.
A wide variety of different types are available.
[Features]
・ Widely used as a 50 Ω connector. (Also available in 75 Ω type)
・ A bayonet lock mechanism that can be easily attached and detached.
・ Compatible cable: A coaxial cable with a finished outer diameter of approximately ø3 to ø8. (RG-55 / 58 / U, etc.)
・ Applicable standards: Complies with Japan's Ministry of Defense (DSPC6202), Japanese Industrial Standards (JISC5412), and MIL standards.

BNC Connector: Related Image

 

BNC Connector: Related Image

 

BNC Connector: Related Image

Part Number
3C-R(40)SALE
3CT-P(40)
3CV-J(40)SALE
3CV-P2(40)SALE
3CV-PJ2(40)
BNC(75)-LR-PC-6(40)
BNC-A-JJ-1(40)
BNC-A-JJ(40)SALE
BNC-BPJ-1.5-1(40)SALE
BNC-BPJ-1.5W(40)
BNC-BPR-3(40)SALE
BNC-FBR(41)SALE
BNC-J-1.5CR(40)SALE
BNC-LR-PC-1(40)SALE
BNC-LR-PC-3(40)SALE
BNC-LR-PC(40)SALE
BNC-P-1.5(40)
BNC-P-1.5CR(40)
BNC-P-1.5W(40)SALE
BNC-P-1.5WCR(40)
BNC-P-3(40)SALE
BNC-P-5DV(40)SALE
BNC-P-5DV-SA(40)
BNC-P-188A/U(40)
BNC-PA-JJ(40)SALE
BNC-PJ-1.5DV-1(40)
BNC-PJ-58(40)
BNC-PJ-188/U(40)
BNC-R-PC-2(40)SALE
BNC-R-PC-7(40)
BNC-R-PC(40)SALE
BNC-TA-JJJ(40)
UG-88/U(40)SALE
UG-89/U(40)
UG-274/U(40)SALE
UG-290/U(40)SALE
UG-291/U(40)SALE
UG-306/U(40)SALE
UG-414/U(40)SALE
UG-491/U(40)SALE
UG-604/U(40)SALE
UG-625/U-4(40)
UG-625/U-10(40)SALE
UG-625/U(40)SALE
UG-657/U(40)SALE
UG-913/U(42)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Protection function (environmentally resistant) Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

฿ 361.94

฿ 169.10

CONNECTOR 1 Piece(s) Same day -FemalePanel MountSolderStraightNA50Silver0–1ReceptacleNTT specificationFlange Type17.5 x 17.5 x 26.3No special notes-55 to +85

฿ 588.25

CONNECTOR 1 Piece(s) 3 Day(s) 10MaleCable ConnectionSolderStraightNA50Silver0–4PlugNTT specificationNo special notes14.5 x 14.5 x 29.73C-2T-30 to +60

฿ 364.51

฿ 211.56

CONNECTOR 1 Piece(s) Same day -FemaleCable ConnectionSolderStraightNA50Silver0–1JackNTT specificationNo special notes14.5 x 11.5 x 28.73C-2V-30 to +60

฿ 426.19

฿ 198.31

CONNECTOR 1 Piece(s) Same day 10MaleCable ConnectionSolderStraightNA50Silver0–4PlugNTT specificationNo special notes14.5 x 14.5 x 29.53C-2V-25 to +85

฿ 357.43

CONNECTOR 1 Piece(s) 3 Day(s) -FemalePanel MountSolderStraightNA50Silver0–4JackNTT specificationFlange Type17.5 x 17.5 x 28.73C-2V-30 to +60

฿ 1,102.48

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleFor PCBSolderAngleNA75-0–2ReceptacleStandardBNC75Ω compatible product11 x 11 x 29.9No special notes-30 to +60

฿ 1,498.85

CONNECTOR 1 Piece(s) 3 Day(s) -Female[Other] Relay-StraightNA50Silver0–1AdapterStandardJack-jack15 x 15 x 34No special notes-55 to +85

฿ 529.91

฿ 249.22

CONNECTOR 1 Piece(s) Same day -Female[Other] Relay-StraightNA50Silver0–1AdapterStandardJack-jack11.1 x 11.1 x 32.5No special notes-55 to +85

฿ 676.65

฿ 317.89

CONNECTOR 1 Piece(s) Same day 10FemalePanel MountSolderStraightNA50Gold0–4JackStandardLock Nut Type15 x 15 x 26.81.5D-2V-30 to +85

฿ 1,057.16

CONNECTOR 1 Piece(s) 3 Day(s) 10FemalePanel MountSolderStraightNA50Silver0–2JackStandardLock Nut Type12 x 12 x 26.81.5D-2W-30 to +85

฿ 1,071.87

฿ 537.54

CONNECTOR 1 Piece(s) Same day -MalePanel MountSolderStraightNA50Gold0–4ReceptacleStandardLock Nut Type15 x 15 x 31.7No special notes-55 to +85

฿ 321.10

฿ 187.17

CONNECTOR 1 Piece(s) Same day -FemalePanel MountSolderStraightNA50Silver0–1ReceptacleStandardpanel thickness: 3 mm / Nut stopping type HEX12.7 x 30.3No special notes-55 to +85

฿ 752.90

฿ 358.00

CONNECTOR 1 Piece(s) Same day 10FemaleCable ConnectionSolderStraightNA50Silver0–1JackStandardNo special notes14.5 x 13 x 311.5C-2V / 1.5D-2V-30 to +60

฿ 685.34

฿ 333.55

CONNECTOR 1 Piece(s) Same day -FemaleFor PCB-AngleNA50Silver0–2ReceptacleStandardNo special notes24.15 x 11 x 18No special notes-55 to +85

฿ 588.00

฿ 295.88

CONNECTOR 1 Piece(s) Same day 10FemaleFor PCB-AngleNA50Silver0–4ReceptacleStandardNo special notes24.65 x 12 x 19.5No special notes-55 to +85

฿ 628.58

฿ 299.52

CONNECTOR 1 Piece(s) Same day -FemaleFor PCB-AngleNA50Silver0–4ReceptacleStandardNo special notes24.65 x 12 x 22No special notes-55 to +85

฿ 809.15

CONNECTOR 1 Piece(s) 3 Day(s) -MaleCable ConnectionSolderStraightNA50Silver0–2PlugStandardNo special notes8.1 x 8.1 x 251.5D-2V-30 to +60

฿ 874.06

CONNECTOR 1 Piece(s) 3 Day(s) 10MaleCable ConnectionSolderStraightNA50Silver0–4PlugStandardNo special notes10 x 10 x 28.11.5C-2V / 1.5D-2V-30 to +85

฿ 819.87

฿ 393.21

CONNECTOR 1 Piece(s) Same day 10MaleCable ConnectionSolderStraightNA50Silver0–2PlugStandardNo special notes8.1 x 8.1 x 251.5D-2W-30 to +60

฿ 826.06

CONNECTOR 1 Piece(s) 3 Day(s) 10MaleCable ConnectionSolderStraightNA50Silver0–4PlugStandardNo special notes10 x 10 x 28.11.5C-2W / 1.5D-2W-30 to +60

฿ 349.16

฿ 162.78

CONNECTOR 1 Piece(s) Same day 10MaleCable ConnectionSolderStraightNA50Silver0–4PlugStandardNo special notes14.5 x 14.5 x 26.53C-2V-30 to +60

฿ 818.32

฿ 313.99

CONNECTOR 1 Piece(s) Same day 10MaleCable ConnectionSolderStraightNA50Silver0–4PlugStandardNo special notes14.5 x 14.5 x 315D-2V-30 to +60

฿ 747.48

CONNECTOR 1 Piece(s) 3 Day(s) 10MaleCable ConnectionSolderStraightNA50Silver0–4PlugStandardNo special notes15 x 15 x 33.75C-2V / 5D-2V-30 to +60

฿ 893.42

BNC CONNECTOR 1 Piece(s) 3 Day(s) -MaleCable ConnectionSolderStraightNA50Silver0–3PlugStandardNo special notes8.1 x 8.1 x 25RG-188A/U-30 to +60

฿ 633.49

฿ 360.65

CONNECTOR 1 Piece(s) Same day -Female[Other] Relay-StraightNA50Silver0–4AdapterStandardJack-jack17.5 x 17.5 x 34No special notes-55 to +85

฿ 932.90

CONNECTOR 1 Piece(s) 3 Day(s) -FemalePanel MountSolderStraightNA50Silver0–1JackStandardFlange Type17.5 x 17.5 x 26.81.5D-2V-30 to +60

฿ 381.30

CONNECTOR 1 Piece(s) 3 Day(s) 10FemalePanel MountSolderStraightNA50Silver0–4JackStandardLock Nut Type16 x 16 x 29RG-58/U / RG-55/U-30 to +60

฿ 725.03

BNC CONNECTOR 1 Piece(s) 5 Day(s) -FemalePanel MountSolderStraightNA50Silver0–1JackStandardFlange Type17.5 x 17.5 x 26.8RG-188A/U-30 to +60

฿ 425.03

฿ 211.88

CONNECTOR 1 Piece(s) Same day -FemaleFor PCB-StraightNA50Silver0–2ReceptacleStandardNo special notes12 x 12 x 20.4No special notes-55 to +85

฿ 355.35

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleFor PCB-StraightNA50Silver0–4ReceptacleStandardNo special notes11.2 x 11.2 x 23.1No special notes-55 to +85

฿ 446.86

฿ 209.76

CONNECTOR 1 Piece(s) Same day -FemaleFor PCB-StraightNA50Silver0–2ReceptacleStandardNo special notes11.2 x 11.2 x 23.1No special notes-55 to +85

฿ 1,006.10

CONNECTOR 1 Piece(s) 3 Day(s) -Female[Other] Relay-[Other] T TypeNA50Silver0–4AdapterStandardJack-jack-jack22.8 x 11.1 x 36No special notes-55 to +85

฿ 301.80

฿ 176.92

CONNECTOR 1 Piece(s) Same day -MaleCable ConnectionSolderStraightNA50Silver0–1PlugMIL StandardNo special notes14.5 x 14.5 x 26.5RG-58/U / RG-55/U-30 to +60

฿ 591.87

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleCable ConnectionSolderStraightNA50Silver0–4JackMIL StandardNo special notes14.5 x 12.7 x 28.7RG-58/U / RG-55/U-30 to +60

฿ 820.26

฿ 443.84

CONNECTOR 1 Piece(s) Same day --[Other] Relay-[Other] T TypeNA50Silver0–4AdapterMIL StandardJack-plug-jack27.4 x 14.5 x 32.5No special notes-55 to +85

฿ 385.61

฿ 223.31

CONNECTOR 1 Piece(s) Same day -FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL StandardFlange Type17.5 x 17.5 x 26.3No special notes-55 to +85

฿ 798.86

฿ 205.87

CONNECTOR 1 Piece(s) Same day -FemalePanel MountSolderStraight[Available] Drip-Proof50Silver0–4JackMIL StandardFlange Type17.5 x 17.5 x 28.2RG-58/U / RG-55/U-30 to +60

฿ 921.53

฿ 457.08

CONNECTOR 1 Piece(s) Same day --[Other] Relay-AngleNA50Silver0–1AdapterMIL StandardPlug-jack25.4 x 14.5 x 23No special notes-55 to +85

฿ 538.45

฿ 249.52

CONNECTOR 1 Piece(s) Same day -Female[Other] Relay-StraightNA50Silver0–4AdapterMIL StandardJack-jack17.5 x 17.5 x 32.5No special notes-55 to +85

฿ 743.24

฿ 341.30

CONNECTOR 1 Piece(s) Same day -Male[Other] Relay-StraightNA50Silver0–2AdapterMIL StandardPlug-plug14.5 x 14.5 x 32.6No special notes-55 to +85

฿ 392.90

฿ 193.46

CONNECTOR 1 Piece(s) Same day 10FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL Standardpanel thickness: 2.3mm / Nut stopping type 14.5 x 14.5 x 26.3No special notes-55 to +85

฿ 245.42

OTHER COMMODITY WIRING 1 Piece(s) 3 Day(s) -FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL Standardpanel thickness: 3 mm / Nut stopping type 12.7 x 12.7 x 26.2No special notes-55 to +85

฿ 394.06

฿ 182.33

CONNECTOR 1 Piece(s) Same day -FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL Standardpanel thickness: 1.3mm / Nut stopping type 12.7 x 12.7 x 21.9No special notes-55 to +85

฿ 426.97

฿ 169.08

CONNECTOR 1 Piece(s) Same day -FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL Standardpanel thickness: 3 mm / Nut stopping type 12.7 x 12.7 x 26.3No special notes-55 to +85

฿ 545.81

฿ 209.75

CONNECTOR 1 Piece(s) Same day -FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL Standardpanel thickness: 6.5mm / Nut stopping type 14.5 x 14.5 x 32.6No special notes-55 to +85

฿ 1,121.81

CONNECTOR 1 Piece(s) 3 Day(s) -MaleCable ConnectionSolderAngleNA50Silver0–1PlugMIL StandardNo special notes33 x 14.5 x 25.4RG-58/U / RG-55/U-30 to +60

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Number Of Pins 1