(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
BNC connector—a coaxial connector widely used with a variety of equipment.
A wide variety of different types are available.
[Features]
・ Widely used as a 50 Ω connector. (Also available in 75 Ω type)
・ A bayonet lock mechanism that can be easily attached and detached.
・ Compatible cable: A coaxial cable with a finished outer diameter of approximately ø3 to ø8. (RG-55 / 58 / U, etc.)
・ Applicable standards: Complies with Japan's Ministry of Defense (DSPC6202), Japanese Industrial Standards (JISC5412), and MIL standards.
Part Number |
---|
BNC-R-PC-2(40) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact sex | Connector Type | Wiring Method | Connection direction | Protection function (environmentally resistant) | Impedance (Ω) | Plating of part touching terminal | Frequency Range (GHz) | Product Category | Specifications | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 425.03 ฿ 211.88 | CONNECTOR | 1 Piece(s) | Same day | - | Female | For PCB | - | Straight | NA | 50 | Silver | 0–2 | Receptacle | Standard | No special notes | 12 x 12 x 20.4 | No special notes | -55 to +85 |
Loading...
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC |
---|---|---|---|---|---|
Number Of Pins | 1 |
Please check the type/dimensions/specifications of the part BNC-R-PC-2(40) in the BNC Connector series.
Part Number |
---|
3CV-P2(40) |
3CV-PJ2(40) |
BNC(75)-LR-PC-6(40) |
BNC-R-PC-7(40) |
BNC-TA-JJJ(40) |
UG-274/U(40) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Contact sex | Connector Type | Wiring Method | Connection direction | Protection function (environmentally resistant) | Impedance (Ω) | Plating of part touching terminal | Frequency Range (GHz) | Product Category | Specifications | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 426.19 | 1 Piece(s) | Same day | 10 | Male | Cable Connection | Solder | Straight | NA | 50 | Silver | 0–4 | Plug | NTT specification | No special notes | 14.5 x 14.5 x 29.5 | 3C-2V | -25 to +85 | ||
฿ 357.43 | 1 Piece(s) | 3 Day(s) | - | Female | Panel Mount | Solder | Straight | NA | 50 | Silver | 0–4 | Jack | NTT specification | Flange Type | 17.5 x 17.5 x 28.7 | 3C-2V | -30 to +60 | ||
฿ 1,102.48 | 1 Piece(s) | 3 Day(s) | - | Female | For PCB | Solder | Angle | NA | 75 | - | 0–2 | Receptacle | Standard | BNC75Ω compatible product | 11 x 11 x 29.9 | No special notes | -30 to +60 | ||
฿ 355.35 | 1 Piece(s) | 3 Day(s) | - | Female | For PCB | - | Straight | NA | 50 | Silver | 0–4 | Receptacle | Standard | No special notes | 11.2 x 11.2 x 23.1 | No special notes | -55 to +85 | ||
฿ 1,006.10 | 1 Piece(s) | 3 Day(s) | - | Female | [Other] Relay | - | [Other] T Type | NA | 50 | Silver | 0–4 | Adapter | Standard | Jack-jack-jack | 22.8 x 11.1 x 36 | No special notes | -55 to +85 | ||
฿ 820.26 | 1 Piece(s) | Same day | - | - | [Other] Relay | - | [Other] T Type | NA | 50 | Silver | 0–4 | Adapter | MIL Standard | Jack-plug-jack | 27.4 x 14.5 x 32.5 | No special notes | -55 to +85 |
How can we improve?
How can we improve?