(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
BNC connector—a coaxial connector widely used with a variety of equipment.
A wide variety of different types are available.
[Features]
・ Widely used as a 50 Ω connector. (Also available in 75 Ω type)
・ A bayonet lock mechanism that can be easily attached and detached.
・ Compatible cable: A coaxial cable with a finished outer diameter of approximately ø3 to ø8. (RG-55 / 58 / U, etc.)
・ Applicable standards: Complies with Japan's Ministry of Defense (DSPC6202), Japanese Industrial Standards (JISC5412), and MIL standards.
Part Number |
---|
BNC-P-1.5CR(40) |
BNC-P-1.5WCR(40) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact sex | Connector Type | Wiring Method | Connection direction | Protection function (environmentally resistant) | Impedance (Ω) | Plating of part touching terminal | Frequency Range (GHz) | Product Category | Specifications | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 874.06 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | Cable Connection | Solder | Straight | NA | 50 | Silver | 0–4 | Plug | Standard | No special notes | 10 x 10 x 28.1 | 1.5C-2V / 1.5D-2V | -30 to +85 | ||
฿ 826.06 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male | Cable Connection | Solder | Straight | NA | 50 | Silver | 0–4 | Plug | Standard | No special notes | 10 x 10 x 28.1 | 1.5C-2W / 1.5D-2W | -30 to +60 |
Loading...
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC |
---|---|---|---|---|---|
Number Of Pins | 1 |
How can we improve?
How can we improve?