1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
BNC Connector (Part Number)

CONNECTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • BNC Connector
  • BNC Connector
  • BNC Connector
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 245.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BNC connector—a coaxial connector widely used with a variety of equipment.
A wide variety of different types are available.
[Features]
・ Widely used as a 50 Ω connector. (Also available in 75 Ω type)
・ A bayonet lock mechanism that can be easily attached and detached.
・ Compatible cable: A coaxial cable with a finished outer diameter of approximately ø3 to ø8. (RG-55 / 58 / U, etc.)
・ Applicable standards: Complies with Japan's Ministry of Defense (DSPC6202), Japanese Industrial Standards (JISC5412), and MIL standards.

BNC Connector: Related Image

 

BNC Connector: Related Image

 

BNC Connector: Related Image

Part Number
UG-491/U(40) SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Protection function (environmentally resistant) Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

฿ 743.24

฿ 341.30

CONNECTOR 1 Piece(s) Same day -Male[Other] Relay-StraightNA50Silver0–2AdapterMIL StandardPlug-plug14.5 x 14.5 x 32.6No special notes-55 to +85

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Number Of Pins 1

Please check the type/dimensions/specifications of the part UG-491/U(40) in the BNC Connector series.

Products with similar specification

Part Number
3CV-P2(40)
3CV-PJ2(40)
BNC(75)-LR-PC-6(40)
UG-604/U(40)
UG-625/U(40)
UG-625/U-10(40)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Protection function (environmentally resistant) Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

฿ 426.19

1 Piece(s) Same day 10MaleCable ConnectionSolderStraightNA50Silver0–4PlugNTT specificationNo special notes14.5 x 14.5 x 29.53C-2V-25 to +85

฿ 357.43

1 Piece(s) 3 Day(s) -FemalePanel MountSolderStraightNA50Silver0–4JackNTT specificationFlange Type17.5 x 17.5 x 28.73C-2V-30 to +60

฿ 1,102.48

1 Piece(s) 3 Day(s) -FemaleFor PCBSolderAngleNA75-0–2ReceptacleStandardBNC75Ω compatible product11 x 11 x 29.9No special notes-30 to +60

฿ 392.90

1 Piece(s) Same day 10FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL Standardpanel thickness: 2.3mm / Nut stopping type 14.5 x 14.5 x 26.3No special notes-55 to +85

฿ 426.97

1 Piece(s) Same day -FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL Standardpanel thickness: 3 mm / Nut stopping type 12.7 x 12.7 x 26.3No special notes-55 to +85

฿ 394.06

1 Piece(s) Same day -FemalePanel MountSolderStraightNA50Silver0–4ReceptacleMIL Standardpanel thickness: 1.3mm / Nut stopping type 12.7 x 12.7 x 21.9No special notes-55 to +85