1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Plug Hand-Operated Wiring Tool (Part Number)

TOOL FOR CONNECTOR

Modular Plug Hand-Operated Wiring Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,211.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A modular plug manual wiring tool.
[Features]
· Since this tool is made of metal, it is rigid and durable. The handle has a ratchet mechanism so that the press-fitting height of the blade contact can be made uniform and prevents insufficient clamping.
· Removable insulation coating for flat and round cables.
· TC-2220-66 (01) is only handles flat cables.
· TC-2220-8 and 10P-88-1 don’t possess removable insulation coating mechanism.
· Cable insulation coating can be removed reliably by using an extraction lever.

Part Number
HT601-TM23/22P-88P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,211.28

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Applicable Type Enhanced Cat.5 Standard-Compliant Modular Plug Applicable Series TM-P series Application Manual Connection Tool
Application Manual wire connection tool Features NA Applicable Series TM-P series
Compatible Model TM22P-88P/TM23P-88P

Please check the type/dimensions/specifications of the part HT601-TM23/22P-88P in the Modular Plug Hand-Operated Wiring Tool series.