(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Cord bushing for RM Series. ·Bionet lock. Shell size (⌀): 12
Type | Other | Color | Black | Features | Bayonet Coupling |
---|---|---|---|---|---|
Application | Cord bushing | Features | Bayonet lock | Shell Size(φ) | 12 |
Applicable Series | RM Series | Operating Temperature Range(°C) | -25 to +85 |
Please check the type/dimensions/specifications of the part RM12BPG-B(71) in the Cord Bushing for RM Series series.
How can we improve?
How can we improve?