(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp metal fitting for D-sub connector.
[Features]
· The screw type locking mechanism is both strong and secure.
· As metal plating is applied to the strong ABS resin for the material, the product is lightweight and robust, and the electromagnetic wave shutdown effect is much better.
· In order to enhance shielding effects, the cable clamp features a structure in which the shielding portions of the cable are fixed using 2 types of clamp, which are inserted in between the plug cases.
· Has screws so that drain wires of cable can be dropped with a clamp.
· Able to embed soldering (HD type), IDC (FD * D type) and crimp (CD type) easily.
· In case of FD * D type, use by connecting fusion of I/O cable.
· Uses UL94HB ABS resin for the CTH type plug case, and the plate processing is compatible to the standard of UL746C.
Part Number |
---|
HDA-C(50) |
HDC-C(50) |
HDD-C(50) |
HDE-C(50) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Cores (Core) |
---|---|---|---|---|---|---|
฿ 258.58 ฿ 79.33 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 15 | ||
฿ 305.29 | CONNECTOR ACCESSORIES | 1 Piece(s) | 6 Day(s) | 37 | ||
฿ 242.79 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 50 | ||
฿ 144.08 ฿ 86.56 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 9 |
Loading...
Type | Hood | Material | Metal | Color | Silver |
---|---|---|---|---|---|
Application | Clamp fixture | Applicable Series | CTF series | Material | Body - Stainless steel/Screws - Steel (nickel plated) |
Operating Temperature Range(°C) | -25 to +70 |
How can we improve?
How can we improve?