1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Crimp Tool For DF1E Series (Part Number)

Terminal Crimp Tool For DF1E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48,091.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is manual crimp tool to bundle 2.5mm pitch complete lock discreet wires.

Part Number
HT102/DF1BE-2022P
HT102/DF1BE-2428P
HT102/DF1E-2022S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConforming Wire Coating Outer Diameter
(φ)
Calculated cross-sectional area
(mm2)
Wire stripping dimensions
(mm)

฿ 50,202.67

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) AWG 22 to 201.8 to 1.60.534 to 0.3423.0 to 3.7

฿ 50,202.67

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) AWG 28 to 241.5–1.20.221 to 0.0893.0 to 3.7

฿ 48,091.99

TOOL FOR CONNECTOR 1 Piece(s) 5 Day(s) AWG 22 to 201.8 to 1.60.534 to 0.3422.0–2.5

Loading...

  1. 1

Basic Information

Applicable Type For 2.5 mm Pitch, Fully Locked, Discrete Wire Connection Applicable Series DF1E series Application Manual Crimping Tools
Application Manual Crimping Tool Applicable Series DF1E series