(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Supports high-speed LAN transmission.
· Both the harness and IDC type cables support AWG24 stranded wires and single-wires.
· Compliant with ISO 8877 standard.
[Applications]
· LAN-related equipment, office appliance-related, measuring instruments, etc.
Part Number |
---|
TM21CP-88P(03) |
TM22P-88P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shield | EMI Measure | Cover Color | Cover shape type |
---|---|---|---|---|---|---|---|---|---|
฿ 135.78 ฿ 73.66 | LAN CONNECTORS | 1 Piece(s) | Same day | Present (STP) | Available | Black | Short | ||
฿ 81.29 ฿ 43.53 | LAN CONNECTORS | 1 Piece(s) | Same day | None (UTP) | NA | Without cover | With plug latch protection |
Loading...
Type | Plug | Category | CAT5e | Conforming cable (line type) | Strand wire/single wire |
---|---|---|---|---|---|
Specifications | High speed transmission support | Aperture size | 8-core | Number Of Cores | 8 |
How can we improve?
How can we improve?