1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Jack (Straight Dip Type) (Part Number)

Modular Jack (Straight Dip Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 95.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

[Features]
· Straight dip type of the modular jack.

Part Number
TM3R-66(50)SALE
TM3RA-88(50)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width
(mm)
Dimension thickness
(mm)
Aperture size Number Of Cores

฿ 95.23

฿ 53.72

LAN CONNECTORS 1 Piece(s) Same day 1014.9226-core6

฿ 134.08

LAN CONNECTORS 2 Piece(s) 3 Day(s) 1020.9158-core8

Loading...

  1. 1

Basic Information

Type Jack Shield None (UTP) Color White
Dimension length(mm) 19.8 Specifications General items