(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is an adapter plate for the new SC/NEO SC electromagnetic switch. [Compatible Models (Electromagnetic Switch)]SW-N8 type (from SW-8N), SW-N10 type (from SW-10N) "Mounting method" screw mounting
Part Number |
---|
SZ-N2SW/AP |
SZ-N4W/AP |
SZ-N5W/AP |
SZ-N7W/AP |
SZ-N8W/AP |
SZ-N11W/AP |
SZ-N12W/AP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable model (electromagnetic opening/closing device) |
---|---|---|---|---|---|---|---|
฿ 338.33 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 90 Day(s) | - | SW-N2S type (←SW-2SN) / SW-N3 type (←SW-3N) | ||
฿ 338.33 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 90 Day(s) | - | SW-N4 type (←SW-4N) / SW-N4/SE type (←SW-4N) | ||
฿ 338.33 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 90 Day(s) | - | SW-N5 type (←SW-5N) / SW-N5A type (←SW-5N) / SW-N6 type (←SW-6N) | ||
฿ 338.33 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 90 Day(s) | - | SW-N7 type (←SW-7N) | ||
฿ 338.33 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 90 Day(s) | Mounting Unit / Connection Socket / Case | SW-N8 type (←SW-8N) / SW-N10 type (←SW-10N) | ||
฿ 568.34 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 90 Day(s) | - | SW-N11 type (←SW-11N) | ||
฿ 568.34 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 90 Day(s) | - | SW-N12 type (←SW-12N) |
Loading...
Mounting Method | Screw mount |
---|
How can we improve?
How can we improve?