(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Improved safety achieved by excellent visibility and unified structure with quick terminal and live section cover. LED adopts high luminance model, "Pikari-kun."
[Features]
· LED adopts high luminance model, "Pikari-kun."
· LED luminance model drastically reduces power consumption and mass.
· The unique quick terminal and live section cover in a single unit facilitate efficient wiring and improved safety.
· The LED unit composition facilitates easy replacement and rearrangement of color parts (rectangle 2 divisions or 3 divisions).
· A short body product with an overall depth of 50 mm is available in LED illumination and full voltage types.
· Wide range of illumination type variations available, such as LED illumination, incandescent illumination, etc.
· Supports a name plate film.
· Optimal design for close-fit mounting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Illumination method | Illumination surface size (mm) | Other illumination color details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,176.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | [Other] Orange | AC/DC24 | [LED] LED | 34 | 48 | 60 | All voltage types | Full monochrome surface | 24 x 48 | - | ||
฿ 1,666.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | [Other] Orange | [Other] AC100 to 110 | [LED] LED | 34 | 48 | 97 | With transformer | Full monochrome surface | 24 x 48 | - | ||
฿ 1,176.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | Green | AC/DC24 | [LED] LED | 34 | 48 | 60 | All voltage types | Full monochrome surface | 24 x 48 | - | ||
฿ 1,666.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | Green | [Other] AC200 to 220 | [LED] LED | 34 | 48 | 97 | With transformer | Full monochrome surface | 24 x 48 | - | ||
฿ 1,176.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | Red | AC/DC24 | [LED] LED | 34 | 48 | 60 | All voltage types | Full monochrome surface | 24 x 48 | - | ||
฿ 1,666.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | Red | [Other] AC100 to 110 | [LED] LED | 34 | 48 | 97 | With transformer | Full monochrome surface | 24 x 48 | - | ||
฿ 1,666.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | Red | [Other] AC200 to 220 | [LED] LED | 34 | 48 | 97 | With transformer | Full monochrome surface | 24 x 48 | - | ||
฿ 1,176.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | [White] Milk White | AC/DC24 | [LED] LED | 34 | 48 | 60 | All voltage types | Full monochrome surface | 24 x 48 | - | ||
฿ 1,666.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | [White] Milk White | [Other] AC100 to 110 | [LED] LED | 34 | 48 | 97 | With transformer | Full monochrome surface | 24 x 48 | - | ||
฿ 1,666.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | [White] Milk White | [Other] AC200 to 220 | [LED] LED | 34 | 48 | 97 | With transformer | Full monochrome surface | 24 x 48 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] 42.5 x 18.5 | [Elongated] Elongated shape | [Other] Other illumination colors | AC/DC24 | [LED] LED | 34 | 48 | 60 | All voltage types | Two-color all-surface | 24 x 48 | Red/Green | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] Orange | AC/DC24 | [LED] LED | 46 | 36 | 69 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] Orange | AC/DC24 | [LED] LED | 46 | 36 | 58 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] Orange | [Other] AC/DC100 to 110 | [LED] LED | 46 | 36 | 69 | R voltage divider type | Full monochrome surface | 36 x 36 | - | ||
฿ 826.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] Orange | [Other] AC100 to 110 | White heat | 46 | 36 | 83 | With transformer | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] Orange | [Other] AC200 to 220 | [LED] LED | 46 | 36 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 36 | - | ||
฿ 826.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] Orange | [Other] AC200 to 220 | White heat | 46 | 36 | 83 | With transformer | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Green | AC/DC24 | [LED] LED | 46 | 36 | 69 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Green | AC/DC24 | [LED] LED | 46 | 36 | 58 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Green | [Other] AC/DC100 to 110 | [LED] LED | 46 | 36 | 69 | R voltage divider type | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Green | [Other] AC200 to 220 | [LED] LED | 46 | 36 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Red | AC/DC24 | [LED] LED | 46 | 36 | 69 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Red | AC/DC24 | [LED] LED | 46 | 36 | 58 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Red | [Other] AC/DC100 to 110 | [LED] LED | 46 | 36 | 69 | R voltage divider type | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Red | [Other] AC200 to 220 | [LED] LED | 46 | 36 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 36 | - | ||
฿ 826.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Red | [Other] AC200 to 220 | White heat | 46 | 36 | 83 | With transformer | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [White] Milk White | AC/DC24 | [LED] LED | 46 | 36 | 69 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [White] Milk White | AC/DC24 | [LED] LED | 46 | 36 | 58 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [White] Milk White | [Other] AC/DC100 to 110 | [LED] LED | 46 | 36 | 69 | R voltage divider type | Full monochrome surface | 36 x 36 | - | ||
฿ 826.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [White] Milk White | [Other] AC100 to 110 | White heat | 46 | 36 | 83 | With transformer | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [White] Milk White | [Other] AC200 to 220 | [LED] LED | 46 | 36 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 36 | - | ||
฿ 826.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [White] Milk White | [Other] AC200 to 220 | White heat | 46 | 36 | 83 | With transformer | Full monochrome surface | 36 x 36 | - | ||
฿ 1,776.66 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [White] Milk White | [Other] AC400 to 440 | [LED] LED | 46 | 36 | 94 | With transformer | Full monochrome surface | 36 x 36 | - | ||
฿ 783.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] No color plate | [Other] AC100 to 110 | White heat | 46 | 36 | 83 | With transformer | Full monochrome surface | 36 x 36 | - | ||
฿ 783.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] No color plate | [Other] AC200 to 220 | White heat | 46 | 36 | 83 | With transformer | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Yellow | AC/DC24 | [LED] LED | 46 | 36 | 69 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,400.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Yellow | AC/DC24 | [LED] LED | 46 | 36 | 58 | All voltage types | Full monochrome surface | 36 x 36 | - | ||
฿ 1,660.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | Yellow | [Other] AC200 to 220 | [LED] LED | 46 | 36 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 36 | - | ||
฿ 1,633.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Square] Rectangular shape | [Other] Other illumination colors | AC/DC24 | [LED] LED | 46 | 36 | 80 | All voltage types | Two-color all-surface | 36 x 36 | Red/Green | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,823.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | Full monochrome surface | 36 x 72 | - | ||
฿ 2,823.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Green | [Other] AC/DC12 | [LED] LED | 46 | 72 | 69 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Green | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Green | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,823.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Green | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Red | [Other] AC/DC12 | [LED] LED | 46 | 72 | 69 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Red | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 693.34 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Red | AC/DC24 | White heat | 46 | 72 | 66 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Red | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,823.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Red | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | Full monochrome surface | 36 x 72 | - | ||
฿ 2,823.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | Red | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [White] Milk White | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,450.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [White] Milk White | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | Full monochrome surface | 36 x 72 | - | ||
฿ 2,823.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [White] Milk White | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | Full monochrome surface | 36 x 72 | - | ||
฿ 2,823.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [White] Milk White | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | Full monochrome surface | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange/Orange | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange/Orange | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange/Orange | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange/Orange | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange/red | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Orange/red | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Orange | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Orange | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Green | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Green | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Red | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Red | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Red | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | 2-division | 36 x 72 | - | ||
฿ 1,426.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Red | [Other] AC100 to 110 | White heat | 46 | 72 | 83 | With transformer | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Red | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | 2-division | 36 x 72 | - | ||
฿ 1,426.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Green/Red | [Other] AC200 to 220 | White heat | 46 | 72 | 83 | With transformer | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Orange | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Orange | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Orange | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Orange | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | 2-division | 36 x 72 | - | ||
฿ 1,426.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Orange | [Other] AC200 to 220 | White heat | 46 | 72 | 83 | With transformer | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Other illumination colors | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | 2-division | 36 x 72 | Red/Green | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Other illumination colors | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | 2-division | 36 x 72 | Red/Green | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Other illumination colors | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | 2-division | 36 x 72 | Red/Green | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Red | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Red | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Red | [Other] AC/DC100 to 110 | [LED] LED | 46 | 72 | 69 | R voltage divider type | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Red | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | 2-division | 36 x 72 | - | ||
฿ 1,426.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Red/Red | [Other] AC200 to 220 | White heat | 46 | 72 | 83 | With transformer | 2-division | 36 x 72 | - | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Other illumination colors | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | 2-division | 36 x 72 | Milk white/orange | ||
฿ 3,176.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Milk white/green | [Other] AC200 to 220 | [LED] LED | 46 | 72 | 69 | CR voltage/dividing type | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Milk white/red | AC/DC24 | [LED] LED | 46 | 72 | 69 | All voltage types | 2-division | 36 x 72 | - | ||
฿ 2,540.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] □31 | [Elongated] Elongated shape | [Other] Milk white/red | AC/DC24 | [LED] LED | 46 | 72 | 58 | All voltage types | 2-division | 36 x 72 | - |
Loading...
Protection function (environmentally resistant) | IP40 | Model Class/Structure | Enclosed type |
---|
How can we improve?
How can we improve?