1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rectangular Display Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 693.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Improved safety achieved by excellent visibility and unified structure with quick terminal and live section cover. LED adopts high luminance model, "Pikari-kun."

[Features]
· LED adopts high luminance model, "Pikari-kun."
· LED luminance model drastically reduces power consumption and mass.
· The unique quick terminal and live section cover in a single unit facilitate efficient wiring and improved safety.
· The LED unit composition facilitates easy replacement and rearrangement of color parts (rectangle 2 divisions or 3 divisions).
· A short body product with an overall depth of 50 mm is available in LED illumination and full voltage types.
· Wide range of illumination type variations available, such as LED illumination, incandescent illumination, etc.
· Supports a name plate film.
· Optimal design for close-fit mounting

Part Number
DP36T2N-WWH3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Size Shape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Illumination method Illumination surface size
(mm)
Other illumination color details

฿ 3,176.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) [Other] □31[Elongated] Elongated shape[White] Milk white/Milk white[Other] AC/DC100 to 110[LED] LED467269R voltage divider type2-division36 x 72-

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP40 Model Class/Structure Enclosed type

Please check the type/dimensions/specifications of the part DP36T2N-WWH3 in the Rectangular Display Light series.

Products with similar specification

Part Number
DP24T1N-GM3
DP24T1N-RE3
DP24T1N-RH3
DP36T2N-WWM3
DP36T2N-XXM4
DP36T3N-AAAH3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Hole Size Shape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Illumination method Illumination surface size
(mm)
Other illumination color details

฿ 1,666.66

1 Piece(s) 90 Day(s) [Other] 42.5 x 18.5[Elongated] Elongated shapeGreen[Other] AC200 to 220[LED] LED344897With transformerFull monochrome surface24 x 48-

฿ 1,176.66

1 Piece(s) 90 Day(s) [Other] 42.5 x 18.5[Elongated] Elongated shapeRedAC/DC24[LED] LED344860All voltage typesFull monochrome surface24 x 48-

฿ 1,666.66

1 Piece(s) 90 Day(s) [Other] 42.5 x 18.5[Elongated] Elongated shapeRed[Other] AC100 to 110[LED] LED344897With transformerFull monochrome surface24 x 48-

฿ 3,176.67

1 Piece(s) 90 Day(s) [Other] □31[Elongated] Elongated shape[White] Milk white/Milk white[Other] AC200 to 220[LED] LED467269CR voltage/dividing type2-division36 x 72-

฿ 1,356.67

1 Piece(s) 90 Day(s) [Other] □31[Elongated] Elongated shape[Other] No color plate[Other] AC200 to 220White heat467283With transformer2-division36 x 72-

฿ 3,523.33

1 Piece(s) 90 Day(s) [Other] □31[Elongated] Elongated shape[Other] Other illumination colors[Other] AC/DC100 to 110[LED] LED467269R voltage divider type3-Division36 x 72Orange/orange/orange