1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rectangular Display Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 693.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Improved safety achieved by excellent visibility and unified structure with quick terminal and live section cover. LED adopts high luminance model, "Pikari-kun."

[Features]
· LED adopts high luminance model, "Pikari-kun."
· LED luminance model drastically reduces power consumption and mass.
· The unique quick terminal and live section cover in a single unit facilitate efficient wiring and improved safety.
· The LED unit composition facilitates easy replacement and rearrangement of color parts (rectangle 2 divisions or 3 divisions).
· A short body product with an overall depth of 50 mm is available in LED illumination and full voltage types.
· Wide range of illumination type variations available, such as LED illumination, incandescent illumination, etc.
· Supports a name plate film.
· Optimal design for close-fit mounting

Part Number
DP36S1N-RE3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Size Shape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Illumination method Illumination surface size
(mm)
Other illumination color details

฿ 1,400.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) [Other] □31[Square] Rectangular shapeRedAC/DC24[LED] LED463669All voltage typesFull monochrome surface36 x 36-

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP40 Model Class/Structure Enclosed type

Please check the type/dimensions/specifications of the part DP36S1N-RE3 in the Rectangular Display Light series.

Products with similar specification

Part Number
DP24T1N-GM3
DP24T1N-RE3
DP24T1N-RH3
DP36S1N-RES
DP36S1N-RH3
DP36S1N-RM3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Hole Size Shape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Illumination method Illumination surface size
(mm)
Other illumination color details

฿ 1,666.66

1 Piece(s) 90 Day(s) [Other] 42.5 x 18.5[Elongated] Elongated shapeGreen[Other] AC200 to 220[LED] LED344897With transformerFull monochrome surface24 x 48-

฿ 1,176.66

1 Piece(s) 90 Day(s) [Other] 42.5 x 18.5[Elongated] Elongated shapeRedAC/DC24[LED] LED344860All voltage typesFull monochrome surface24 x 48-

฿ 1,666.66

1 Piece(s) 90 Day(s) [Other] 42.5 x 18.5[Elongated] Elongated shapeRed[Other] AC100 to 110[LED] LED344897With transformerFull monochrome surface24 x 48-

฿ 1,400.00

1 Piece(s) 90 Day(s) [Other] □31[Square] Rectangular shapeRedAC/DC24[LED] LED463658All voltage typesFull monochrome surface36 x 36-

฿ 1,660.00

1 Piece(s) 90 Day(s) [Other] □31[Square] Rectangular shapeRed[Other] AC/DC100 to 110[LED] LED463669R voltage divider typeFull monochrome surface36 x 36-

฿ 1,660.00

1 Piece(s) 90 Day(s) [Other] □31[Square] Rectangular shapeRed[Other] AC200 to 220[LED] LED463669CR voltage/dividing typeFull monochrome surface36 x 36-