1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DR30 Series Pilot Light (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 173.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to add or replace the contacts and transformer unit.

Part Number
DR30D0L-H4R
DR30D0L-L4R
DR30D0L-M4R
DR30D0L-M4RZM
DR30K0L-M4R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Illumination surface size
(mm)
Special Notes Rated voltage (other) Note

฿ 345.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 76 Day(s) [Other] Dome-ShapedRed[Other] AC100 to 110White heat414178.5With transformerφ24Does not include lettering--

฿ 486.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 76 Day(s) [Other] Dome-ShapedRed[Other] OtherWhite heat414178.5With transformerφ24Does not include letteringAC115 to 127V-

฿ 345.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 76 Day(s) [Other] Dome-ShapedRed[Other] AC200 to 220White heat414178.5With transformerφ24Does not include lettering--

฿ 383.33

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 76 Day(s) [Other] Dome-ShapedRed[Other] AC200 to 220White heat414178.5With transformerφ24Does not include lettering-Compatible special product: metal ring (chrome-plated)

฿ 405.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 76 Day(s) [Other] Circular Diamond Cut TypeRed[Other] AC200 to 220White heat414178.5With transformerφ24Does not include lettering--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ30.5 Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / TUV / CCC / CSA
Terminal shape Screw terminal