(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to add or replace the contacts and transformer unit.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Illumination surface size (mm) | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Blue | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Yellow | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC6 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC6 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC6 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC/DC12 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC/DC12 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC/DC12 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC/DC12 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] Other | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | AC/DC15V | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] Other | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | AC/DC15V | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] Other | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | AC/DC15V | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] Other | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | AC/DC15V | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] Other | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | AC/DC15V | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] Other | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | AC/DC20V | - | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | [Other] Orange | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 423.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Special corresponding products: water soluble cutting oil resistance/treated for tropical climates | ||
฿ 410.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 440.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | Green | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 383.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Special corresponding products: Product corresponding to terminal part IP2X | ||
฿ 410.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 440.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | Red | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 423.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Special corresponding products: water soluble cutting oil resistance/treated for tropical climates | ||
฿ 410.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 806.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Blue | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 833.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Blue | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | [White] Milk White | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 423.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Special corresponding products: water soluble cutting oil resistance/treated for tropical climates | ||
฿ 410.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 376.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Yellow | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 410.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Yellow | AC/DC24 | [LED] LED | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | AC/DC24 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | AC/DC24 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | AC/DC24 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 213.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | AC/DC24 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Blue | AC/DC24 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | AC/DC24 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 175.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Yellow | AC/DC24 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 543.33 ฿ 326.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | [Other] Orange | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 596.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Special corresponding products: water soluble cutting oil resistance/treated for tropical climates | ||
฿ 583.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 543.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | Green | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 583.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 543.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | Red | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 596.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Special corresponding products: water soluble cutting oil resistance/treated for tropical climates | ||
฿ 583.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 960.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Blue | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 543.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | [White] Milk White | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 596.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Special corresponding products: water soluble cutting oil resistance/treated for tropical climates | ||
฿ 583.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 543.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Yellow | [Other] AC110 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 348.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC100 to 110 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 348.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC100 to 110 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 348.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC100 to 110 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 348.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Blue | [Other] AC100 to 110 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 348.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC100 to 110 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 348.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Yellow | [Other] AC100 to 110 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 721.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] DC110 | [LED] LED | 41 | 41 | 78.5 | Resistance unit type | φ24 | Does not include lettering | - | - | ||
฿ 721.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] DC110 | [LED] LED | 41 | 41 | 78.5 | Resistance unit type | φ24 | Does not include lettering | - | - | ||
฿ 721.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] DC110 | [LED] LED | 41 | 41 | 78.5 | Resistance unit type | φ24 | Does not include lettering | - | - | ||
฿ 721.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] DC110 | [LED] LED | 41 | 41 | 78.5 | Resistance unit type | φ24 | Does not include lettering | - | - | ||
฿ 721.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Yellow | [Other] DC110 | [LED] LED | 41 | 41 | 78.5 | Resistance unit type | φ24 | Does not include lettering | - | - | ||
฿ 380.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC100 to 110 | White heat | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 380.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC100 to 110 | White heat | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 380.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC100 to 110 | White heat | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Yellow | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 736.77 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Other] Dome-Shaped | Green | [Other] DC110 | White heat | 60 | 41 | 124.5 | Includes resistor | φ24 | Does not include lettering | - | - | ||
฿ 711.76 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Other] Dome-Shaped | Red | [Other] DC110 | White heat | 60 | 41 | 124.5 | Includes resistor | φ24 | Does not include lettering | - | - | ||
฿ 744.77 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Other] Dome-Shaped | [White] Milk White | [Other] DC110 | White heat | 60 | 41 | 124.5 | Includes resistor | φ24 | Does not include lettering | - | - | ||
฿ 980.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 18 Day(s) | [Other] Dome-Shaped | Green | [Other] DC110 | [LED] LED | 60 | 41 | 125.5 | Includes resistor | φ24 | Does not include lettering | - | - | ||
฿ 980.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 18 Day(s) | [Other] Dome-Shaped | Red | [Other] DC110 | [LED] LED | 60 | 41 | 125.5 | Includes resistor | φ24 | Does not include lettering | - | - | ||
฿ 683.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] Other | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | AC115 to 127V | - | ||
฿ 683.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] Other | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | AC115 to 127V | - | ||
฿ 683.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] Other | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | AC115 to 127V | - | ||
฿ 488.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] Other | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | AC115 to 127V | - | ||
฿ 488.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Red | [Other] Other | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | AC115 to 127V | - | ||
฿ 488.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] Other | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | AC115 to 127V | - | ||
฿ 543.33 ฿ 326.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | [Other] Orange | [Other] AC200 to 220 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 583.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC200 to 220 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) | ||
฿ 543.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | Green | [Other] AC200 to 220 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 596.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC200 to 220 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Special corresponding products: water soluble cutting oil resistance/treated for tropical climates | ||
฿ 583.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | Green | [Other] AC200 to 220 | [LED] LED | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) |
Loading...
Mounting Hole Size | φ30.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
How can we improve?
How can we improve?