(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to add or replace the contacts and transformer unit.
Part Number |
---|
DR30D0L-T4R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Illumination surface size (mm) | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | Red | [Other] AC400 to 440 | White heat | 41 | 41 | 82.5 | With transformer | φ24 | Does not include lettering | - | - |
Loading...
Mounting Hole Size | φ30.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
Please check the type/dimensions/specifications of the part DR30D0L-T4R in the DR30 Series Pilot Light series.
Part Number |
---|
DR30D0L-54S |
DR30D0L-54W |
DR30D0L-54Y |
DR30D0L-T4S |
DR30D0L-T4W |
DR30D0L-W3W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Illumination surface size (mm) | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 216.66 | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | Blue | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 216.66 | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 216.66 | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | Yellow | [Other] AC/DC5.5 | White heat | 41 | 41 | 54 | All voltage types | φ24 | Does not include lettering | - | - | ||
฿ 575.00 | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | Blue | [Other] AC400 to 440 | White heat | 41 | 41 | 82.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 488.33 | 1 Piece(s) | 18 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC400 to 440 | White heat | 41 | 41 | 82.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 810.00 | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] Other | [LED] LED | 41 | 41 | 82.5 | With transformer | φ24 | Does not include lettering | AC500 to 550V | - |
How can we improve?
How can we improve?