(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to add or replace the contacts and transformer unit.
Part Number |
---|
DR30D0L-H4A |
DR30D0L-L4A |
DR30D0L-M4A |
DR30D0L-M4AZM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Illumination surface size (mm) | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 345.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC100 to 110 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 486.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] Other | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | AC115 to 127V | - | ||
฿ 345.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC200 to 220 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | - | ||
฿ 383.33 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 76 Day(s) | [Other] Dome-Shaped | [Other] Orange | [Other] AC200 to 220 | White heat | 41 | 41 | 78.5 | With transformer | φ24 | Does not include lettering | - | Compatible special product: metal ring (chrome-plated) |
Loading...
Mounting Hole Size | φ30.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
How can we improve?
How can we improve?