(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to add or replace the contacts and transformer unit.
Part Number |
---|
DR30D0L-H9W |
DR30D0L-M9W |
DR30K0L-M9W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Illumination surface size (mm) | Special Notes | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Dome-Shaped | [White] Milk White | [Other] AC100 to 110 | [LED] LED | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 575.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Other] Dome-Shaped | [White] Milk White | [Other] AC200 to 220 | [LED] LED | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - | ||
฿ 640.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 90 Day(s) | [Other] Circular Diamond Cut Type | [White] Milk White | [Other] AC200 to 220 | [LED] LED | 41 | 41 | 58 | Includes short body transformer | φ24 | Does not include lettering | - | - |
Loading...
Mounting Hole Size | φ30.5 | Protection function (environmentally resistant) | IP65, IP65F | Representative Standard | CE / UL / TUV / CCC / CSA |
---|---|---|---|---|---|
Terminal shape | Screw terminal |
How can we improve?
How can we improve?