1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DR30 Series Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 173.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to add or replace the contacts and transformer unit.

Part Number
DR30F4M-E5A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Illumination surface size
(mm)
Special Notes Rated voltage (other) Note

฿ 930.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 76 Day(s) [Square] Flat rectangular forms[Other] OrangeAC/DC24[LED] LED343446All voltage types□30Transparent globe/color board/nameplate set--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ30.5 Protection function (environmentally resistant) IP65, IP65F Representative Standard CE / UL / TUV / CCC / CSA
Terminal shape Screw terminal

Please check the type/dimensions/specifications of the part DR30F4M-E5A in the DR30 Series Pilot Light series.

Products with similar specification

Part Number
DR30D0L-54S
DR30D0L-54W
DR30D0L-54Y
DR30F4M-E5G
DR30F4M-E5R
DR30F4M-E5W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Illumination surface size
(mm)
Special Notes Rated voltage (other) Note

฿ 173.33

1 Piece(s) 76 Day(s) [Other] Dome-ShapedBlue[Other] AC/DC5.5White heat414154All voltage typesφ24Does not include lettering--

฿ 173.33

1 Piece(s) 76 Day(s) [Other] Dome-Shaped[White] Milk White[Other] AC/DC5.5White heat414154All voltage typesφ24Does not include lettering--

฿ 173.33

1 Piece(s) 76 Day(s) [Other] Dome-ShapedYellow[Other] AC/DC5.5White heat414154All voltage typesφ24Does not include lettering--

฿ 930.00

1 Piece(s) 76 Day(s) [Square] Flat rectangular formsGreenAC/DC24[LED] LED343446All voltage types□30Transparent globe/color board/nameplate set--

฿ 930.00

1 Piece(s) 76 Day(s) [Square] Flat rectangular formsRedAC/DC24[LED] LED343446All voltage types□30Transparent globe/color board/nameplate set--

฿ 930.00

1 Piece(s) 76 Day(s) [Square] Flat rectangular forms[White] Milk WhiteAC/DC24[LED] LED343446All voltage types□30Transparent globe/color board/nameplate set--