(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to change the pushbuttons and globe color, and easy to add or replace the contacts and transformer unit
Part Number |
---|
AH25-ZNWM9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Model Class/Structure | Rated voltage (other) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 926.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 90 Day(s) | [Square] Registering Rectangular Type | [White] Milk White | [Other] AC200 to 220 | [Available] IP40 | [LED] LED | 49.5 | 81 | Includes shorting transformer unit | Enclosed type | - |
Loading...
Mounting Hole Size | φ25.5 | Representative Standard | UL / CSA | Dimension vertical(mm) | 35 |
---|
Please check the type/dimensions/specifications of the part AH25-ZNWM9 in the AH25 Series Command Switch Display Light series.
Part Number |
---|
AH25-ZKRE3 |
AH25-ZKRH |
AH25-ZKRM |
AH25-ZSGM |
AH25-ZSRM |
AH25-ZSWH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Dimension width (mm) | Dimension depth (mm) | Lamp power supply | Model Class/Structure | Rated voltage (other) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 578.33 | 1 Piece(s) | 61 Day(s) | [Other] Circular Diamond Cut Type | Red | AC/DC24 | [Available] IP65F | [LED] LED | 33 | 44.5 | All voltage types | Oil proof type | - | ||
฿ 558.33 | 1 Piece(s) | 61 Day(s) | [Other] Circular Diamond Cut Type | Red | [Other] AC100 to 110 | [Available] IP65F | White heat | 33 | 81 | With transformer | Oil proof type | - | ||
฿ 558.33 | 1 Piece(s) | 61 Day(s) | [Other] Circular Diamond Cut Type | Red | [Other] AC200 to 220 | [Available] IP65F | White heat | 33 | 81 | With transformer | Oil proof type | - | ||
฿ 660.00 | 1 Piece(s) | 90 Day(s) | [Square] Flat rectangular forms | Green | [Other] AC200 to 220 | [Available] IP40 | White heat | 49.5 | 84 | With transformer | Enclosed type | - | ||
฿ 660.00 | 1 Piece(s) | 90 Day(s) | [Square] Flat rectangular forms | Red | [Other] AC200 to 220 | [Available] IP40 | White heat | 49.5 | 84 | With transformer | Enclosed type | - | ||
฿ 660.00 | 1 Piece(s) | 90 Day(s) | [Square] Flat rectangular forms | [White] Milk White | [Other] AC100 to 110 | [Available] IP40 | White heat | 49.5 | 84 | With transformer | Enclosed type | - |
How can we improve?
How can we improve?