1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AH25 Series Command Switch Display Light (AH25-ZKRM)

PUSH-BUTTON SWITCH

AH25 Series Command Switch Display Light (AH25-ZKRM)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to change the pushbuttons and globe color, and easy to add or replace the contacts and transformer unit

Part Number
AH25-ZKRM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Model Class/Structure Rated voltage (other)

฿ 483.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [Other] Circular Diamond Cut TypeRed[Other] AC200 to 220[Available] IP65FWhite heat3381With transformerOil proof type-

Loading...

  1. 1

Basic Information

Mounting Hole Size φ25.5 Representative Standard UL / CSA Dimension vertical(mm) 35

Please check the type/dimensions/specifications of the part AH25-ZKRM in the AH25 Series Command Switch Display Light series.

Products with similar specification

Part Number
AH25-ZKGM3
AH25-ZKRE3
AH25-ZKRH
AH25-ZKWH
AH25-ZKWH3
AH25-ZKWL3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Dimension width
(mm)
Dimension depth
(mm)
Lamp power supply Model Class/Structure Rated voltage (other)

฿ 733.33

1 Piece(s) 61 Day(s) [Other] Circular Diamond Cut TypeGreen[Other] AC200 to 220[Available] IP65F[LED] LED3381With transformerOil proof type-

฿ 500.00

1 Piece(s) 61 Day(s) [Other] Circular Diamond Cut TypeRedAC/DC24[Available] IP65F[LED] LED3344.5All voltage typesOil proof type-

฿ 483.33

1 Piece(s) 61 Day(s) [Other] Circular Diamond Cut TypeRed[Other] AC100 to 110[Available] IP65FWhite heat3381With transformerOil proof type-

฿ 483.33

1 Piece(s) 61 Day(s) [Other] Circular Diamond Cut Type[White] Milk White[Other] AC100 to 110[Available] IP65FWhite heat3381With transformerOil proof type-

฿ 733.33

1 Piece(s) 61 Day(s) [Other] Circular Diamond Cut Type[White] Milk White[Other] AC100 to 110[Available] IP65F[LED] LED3381With transformerOil proof type-

฿ 1,073.34

1 Piece(s) 90 Day(s) [Other] Circular Diamond Cut Type[White] Milk White[Other] Other[Available] IP65F[LED] LED3381With transformerOil proof typeAC115-127V