(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted with the button or knob installed on the control panel
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | Illumination | Contact (toggle, locker) | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Lamp structure | Lamp working voltage (V) | Lamp power supply method | When Current capacity is AC 110 V (coil load) (A) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 666.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 666.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 666.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 783.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 783.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 666.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left/Right | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 783.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left/Right | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 666.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Right | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 783.33 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Right | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left | C | - | - | - | 6 | 2 | 3 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left/Right | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left/Middle/Right | A | - | - | - | 6 | 2 | 3 | Contact operation type: 014 (refer to catalog) | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left/Middle/Right | A | - | - | - | 6 | 2 | 3 | Contact operation type: 044 (refer to catalog) | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left/Middle/Right | A | - | - | - | 6 | 2 | 3 | Contact operation type: 094 (refer to catalog) | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left/Middle/Right | A | - | - | - | 6 | 2 | 3 | Contact operation type: 11 C (refer to catalog) | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 3a1b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left/Middle/Right | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Left/Middle/Right | A | - | - | - | 6 | 2 | 3 | Contact operation type: 174 (refer to catalog) | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Right | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Medium | A | - | - | - | 6 | 2 | 3 | Contact operation type: 044 (refer to catalog) | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 125 | Control type | Key shape | Manual | Does not include knob/ cap | Medium | A | - | - | - | 6 | 2 | 3 | Contact operation type: 174 (refer to catalog) | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 3 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Control type | Key shape | Mixing | Does not include knob/ cap | Left | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Control type | Key shape | Mixing | Does not include knob/ cap | Left | A | - | - | - | 6 | 2 | 3 | Contact operation type: 014 (refer to catalog) | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Control type | Key shape | Mixing | Does not include knob/ cap | Left | A | - | - | - | 6 | 2 | 3 | Contact operation type: 094 (refer to catalog) | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 3 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Control type | Key shape | Mixing | Does not include knob/ cap | Left/Middle | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 4a | Available | 3 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Control type | Key shape | Mixing | Does not include knob/ cap | Left/Middle | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 983.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Rounded corners | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Both return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Control type | Key shape | Automatic | Does not include knob/ cap | Medium | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 983.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Rounded corners | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Control type | Key shape | Manual | Does not include knob/ cap | Left/Middle | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 550.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Automatic | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Automatic | Does not include knob/ cap | Left | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | φ30.5 | - | SPST | - | - | 2 | Both return | - | - | PSE / CE / UL / TUV / CCC / CSA | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Automatic | Does not include knob/ cap | Left | C | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 2 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Automatic | Does not include knob/ cap | Left | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 2 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Automatic | Does not include knob/ cap | Left | D | - | - | - | 6 | 4 | 6 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 2 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Automatic | Does not include knob/ cap | Left | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 3 | Both return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Automatic | Does not include knob/ cap | Medium | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 3 | Both return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Automatic | Does not include knob/ cap | Medium | A | - | - | - | 6 | 2 | 3 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 550.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 730.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | B | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 556.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | C | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | D | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | E | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | F | - | - | - | 6 | 4 | 6 | - | ||
฿ 671.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 680.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | B | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 680.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | C | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | D | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | E | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | F | - | - | - | 6 | 4 | 6 | - | ||
฿ 671.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | D | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | E | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | F | - | - | - | 6 | 4 | 6 | - | ||
฿ 913.33 ฿ 548.18 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | C | - | - | - | 6 | 4 | 6 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | D | - | - | - | 6 | 4 | 6 | - | ||
฿ 800.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 3a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 4a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 550.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | C | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | D | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | E | - | - | - | 6 | 4 | 6 | - | ||
฿ 671.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 680.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | B | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | C | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | D | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | E | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | F | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 923.33 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 81 | Standard Type | Key shape | Manual | Does not include knob/ cap | Left/Right | C | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | C | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | [Other] 2b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 556.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | C | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | C | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | D | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | E | - | - | - | 6 | 4 | 6 | - | ||
฿ 680.00 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | F | - | - | - | 6 | 4 | 6 | - |
Loading...
How can we improve?
How can we improve?