1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 Series Selector Switch, AR22 Type (Part Number)

ø22 Series Selector Switch, AR22 Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted with the button or knob installed on the control panel

Part Number
AR22PCY-3014B
AR22PCY-3044B
AR22PCY-3094B
AR22PCY-3174B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Mounting Hole Illumination Contact (toggle, locker) Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Lamp structure Lamp working voltage
(V)
Lamp power supply method When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 700.00

SELECTOR SWITCH 1 Piece(s) 76 Day(s) --Rounded corners[Other] For both φ 22.3 and φ 25.5 mmNA-2a2bNA3Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443084Control typeKnob typeManualBlackNo keyNo key---623Contact operation type: 014 (refer to catalog)

฿ 700.00

SELECTOR SWITCH 1 Piece(s) 76 Day(s) --Rounded corners[Other] For both φ 22.3 and φ 25.5 mmNA-2a2bNA3Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443084Control typeKnob typeManualBlackNo keyNo key---623Contact operation type: 044 (refer to catalog)

฿ 700.00

SELECTOR SWITCH 1 Piece(s) 76 Day(s) --Rounded corners[Other] For both φ 22.3 and φ 25.5 mmNA-2a2bNA3Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443084Control typeKnob typeManualBlackNo keyNo key---623Contact operation type: 094 (refer to catalog)

฿ 700.00

SELECTOR SWITCH 1 Piece(s) 76 Day(s) --Rounded corners[Other] For both φ 22.3 and φ 25.5 mmNA-2a2bNA3Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443084Control typeKnob typeManualBlackNo keyNo key---623Contact operation type: 174 (refer to catalog)

Loading...

  1. 1