(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted with the button or knob installed on the control panel
Part Number |
---|
AR22PCR-6014B |
AR22PCR-7014B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | Illumination | Contact (toggle, locker) | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Lamp structure | Lamp working voltage (V) | Lamp power supply method | When Current capacity is AC 110 V (coil load) (A) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 655.00 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | - | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | NA | 3 | [Other] Left Return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 84 | Control type | Knob type | Mixing | Black | No key | No key | - | - | - | 6 | 2 | 3 | - | ||
฿ 655.00 | SELECTOR SWITCH | 1 Piece(s) | 90 Day(s) | - | - | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | NA | 3 | [Other] Right return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 84 | Control type | Knob type | Mixing | Black | No key | No key | - | - | - | 6 | 2 | 3 | - |
Loading...
How can we improve?
How can we improve?