1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 Series Selector Switch, AR22 Type (Part Number)

SELECTOR SWITCH

ø22 Series Selector Switch, AR22 Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted with the button or knob installed on the control panel

Part Number
AR22PL-211E3A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Shape Mounting Hole Illumination Contact (toggle, locker) Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Lamp structure Lamp working voltage
(V)
Lamp power supply method When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 866.67

SELECTOR SWITCH 1 Piece(s) 76 Day(s) --Round[Other] For both φ 22.3 and φ 25.5 mmAvailable-1a1bNA2Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443084IlluminationKnob typeManualOrangeNo keyNo keyLEDAC/DC24V-646-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AR22PL-211E3A in the ø22 Series Selector Switch, AR22 Type series.

Products with similar specification

Part Number
AR22JAR-2A11A
AR22JAR-2A11B
AR22JAR-2B10A
AR22PL-211E3G
AR22PL-211E3R
AR22PL-211E3W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Shape Mounting Hole Illumination Contact (toggle, locker) Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class Operating part shape Recovery Method Knob / cap color Key removal position Key type Lamp structure Lamp working voltage
(V)
Lamp power supply method When Current capacity is AC 110 V (coil load)
(A)
Current capacity @ 24 VDC (coil load)
(A)
Current capacity @ 24 VDC (resistance load)
(A)
Note

฿ 783.33

1 Piece(s) 76 Day(s) -Keylock switchRound[Other] For both φ 22.3 and φ 25.5 mmNA-1a1bAvailable2Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443061Standard TypeKey type (long-life key)ManualDoes not include knob/ capLeftANon-IlluminationNon-IlluminationNon-Illumination646-

฿ 783.33

1 Piece(s) 76 Day(s) -Keylock switchRound[Other] For both φ 22.3 and φ 25.5 mmNA-1a1bAvailable2Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443061Standard TypeKey type (long-life key)ManualDoes not include knob/ capLeftB---646-

฿ 666.67

1 Piece(s) 76 Day(s) -Keylock switchRound[Other] For both φ 22.3 and φ 25.5 mmNA-1aAvailable2Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443061Standard TypeKey type (long-life key)ManualDoes not include knob/ capLeft/RightA---646-

฿ 845.00

1 Piece(s) Same day --Round[Other] For both φ 22.3 and φ 25.5 mmAvailable-1a1bNA2Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443084IlluminationKnob typeManualGreenNo keyNo keyLEDAC/DC24V-646-

฿ 866.67

1 Piece(s) 76 Day(s) --Round[Other] For both φ 22.3 and φ 25.5 mmAvailable-1a1bNA2Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443084IlluminationKnob typeManualRedNo keyNo keyLEDAC/DC24V-646-

฿ 866.67

1 Piece(s) 76 Day(s) --Round[Other] For both φ 22.3 and φ 25.5 mmAvailable-1a1bNA2Stop each positionScrew terminalAvailableCE / UL / TUV / CCC / CSA443084IlluminationKnob typeManualMilk WhiteNo keyNo keyLEDAC/DC24V-646-