(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be mounted with the button or knob installed on the control panel
Part Number |
---|
AR22JY-2D11A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | Illumination | Contact (toggle, locker) | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Lamp structure | Lamp working voltage (V) | Lamp power supply method | When Current capacity is AC 110 V (coil load) (A) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 741.67 | SELECTOR SWITCH | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Rounded corners | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key shape | Manual | Does not include knob/ cap | Right | A | - | - | - | 6 | 4 | 6 | - |
Loading...
Please check the type/dimensions/specifications of the part AR22JY-2D11A in the ø22 Series Selector Switch, AR22 Type series.
Part Number |
---|
AR22JAR-2A11A |
AR22JAR-2A11B |
AR22JAR-2B10A |
AR22PCR-1014B |
AR22PCR-107FB |
AR22PCR-1174B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Shape | Mounting Hole | Illumination | Contact (toggle, locker) | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Terminal shape | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class | Operating part shape | Recovery Method | Knob / cap color | Key removal position | Key type | Lamp structure | Lamp working voltage (V) | Lamp power supply method | When Current capacity is AC 110 V (coil load) (A) | Current capacity @ 24 VDC (coil load) (A) | Current capacity @ 24 VDC (resistance load) (A) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 783.33 | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left | A | Non-Illumination | Non-Illumination | Non-Illumination | 6 | 4 | 6 | - | ||
฿ 783.33 | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left | B | - | - | - | 6 | 4 | 6 | - | ||
฿ 666.67 | 1 Piece(s) | 76 Day(s) | - | Keylock switch | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a | Available | 2 | Stop each position | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 61 | Standard Type | Key type (long-life key) | Manual | Does not include knob/ cap | Left/Right | A | - | - | - | 6 | 4 | 6 | - | ||
฿ 645.00 | 1 Piece(s) | 76 Day(s) | - | - | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | NA | 3 | Both return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 84 | Control type | Knob type | Automatic | Black | No key | No key | - | - | - | 6 | 2 | 3 | Contact operation type: 014 (refer to catalog) | ||
฿ 401.67 | 1 Piece(s) | 76 Day(s) | - | - | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 1a1b | NA | 3 | Both return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 64 | Control type | Knob type | Automatic | Black | No key | No key | - | - | - | 6 | 2 | 3 | - | ||
฿ 645.00 | 1 Piece(s) | 76 Day(s) | - | - | Round | [Other] For both φ 22.3 and φ 25.5 mm | NA | - | 2a2b | NA | 3 | Both return | Screw terminal | Available | CE / UL / TUV / CCC / CSA | 44 | 30 | 84 | Control type | Knob type | Automatic | Black | No key | No key | - | - | - | 6 | 2 | 3 | Contact operation type: 174 (refer to catalog) |
How can we improve?
How can we improve?