(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is a main circuit surge absorption unit for SC. Since it is a surge absorption type relay, it has a built-in protection element to absorb the surge when the coil is turned off, and has a built-in CR. Dedicated for AC coils, 3 terminals are used for line-to-line connection. [Compatible Control Coil Voltage Range (V)]AC200 to 240
Type | Surge Absorption / Suction Unit | Rated Voltage(V) | AC250 | Applicable model (electromagnetic contact device / auxiliary relay) | SC-N1 to N3 type |
---|---|---|---|---|---|
Surge absorbing element | CR | Apply control coil voltage range(V) | AC200 to 240 |
How can we improve?
How can we improve?