(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coil surge absorption unit
[Features]
· Absorbs surge voltage when coil is OFF, and avoids faulty operation of electrical circuit.
· Simpler mounting by only co-fastening connection terminal to coil terminal.
· Rich collection of products such as surge absorption methods, with or without operation lamp, etc.
· Built-in type varistor—cuts off peak wave surge voltage.
· Built-in type CR—controls the dramatic rise of surge voltage.
· With operation indicator lamp—the voltage state of coil terminal can be indicated by LED
Part Number |
---|
SZ-Z1 |
SZ-Z2 |
SZ-Z4 |
SZ-Z5 |
SZ-Z31 |
SZ-Z32 |
SZ-Z33 |
SZ-Z34 |
SZ-Z35 |
SZ-Z36 |
SZ-Z37 |
SZ-Z41 |
SZ-Z42 |
SZ-Z43 |
SZ-Z44 |
SZ-Z45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable model (electromagnetic contact device / auxiliary relay) | Surge absorbing element | Apply control coil voltage range (V) | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 366.67 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | Surge Absorption / Suction Unit | SH-4,5 type / SH-4/G,5/G type / SC-03/G~5-1/G type / SC-03~5-1 type | Varistor | AC/DC24-48 | - | ||
฿ 366.67 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | Surge Absorption / Suction Unit | SH-4,5 type / SH-4/G,5/G type / SC-03/G~5-1/G type / SC-03~5-1 type | Varistor | AC/DC100-250 | 10 | ||
฿ 416.67 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | Same day | Surge Absorption / Suction Unit | SH-4,5 type / SH-4/G,5/G type / SC-03/G~5-1/G type / SC-03~5-1 type | CR | AC/DC24-48 | - | ||
฿ 416.67 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | Surge Absorption / Suction Unit | SH-4,5 type / SH-4/G,5/G type / SC-03/G~5-1/G type / SC-03~5-1 type | CR | AC/DC100-250 | - | ||
฿ 450.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | - | SC-N1/G~N3/G type / SC-N1~N3 type | Varistor | AC/DC24-48 | - | ||
฿ 450.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | Same day | Surge Absorption / Suction Unit | SC-N1/G~N3/G type / SC-N1~N3 type | Varistor | AC/DC100-250 | - | ||
฿ 450.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | - | SC-N1 to N3 type | Varistor | AC380-440 | - | ||
฿ 500.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | - | SC-N1 to N3 type | CR | AC24-48 | - | ||
฿ 500.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | Same day | Surge Absorption / Suction Unit | SC-N1 to N3 type | CR | AC100-250 | - | ||
฿ 500.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | Surge Absorption / Suction Unit | SC-N1/G~N3/G type | CR | DC24-48 | - | ||
฿ 500.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | - | SC-N1/G~N3/G type | CR | DC100-250 | - | ||
฿ 566.67 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | - | SC-N4,N5A type / SC-N4/G,N5/G type | Varistor | AC/DC24-48 | - | ||
฿ 566.67 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | - | SC-N4,N5A type / SC-N4/G,N5/G type | Varistor | AC/DC100-250 | - | ||
฿ 566.67 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | - | SC-N4 and N5A types | Varistor | AC380-440 | - | ||
฿ 710.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 90 Day(s) | - | SC-N4 and N5A types | CR | AC24-48 | - | ||
฿ 600.00 | CIRCIT BRAEAKER ACCESSORIES | 1 Piece(s) | 61 Day(s) | Surge Absorption / Suction Unit | SC-N4 and N5A types | CR | AC100-250 | - |
Loading...
How can we improve?
How can we improve?