1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker EW Series JAGU (Part Number)

G-TWIN Breaker EW Series JAGU
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 32,896.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With JIS and CE mark, certified and complying to all standards including CCC, UL489 and CSA, authentic, global MCCB / ELCB series. JAGU

Part Number
EW125JAGU-3P015BSALE
EW125JAGU-3P015KSALE
EW125JAGU-3P020BSALE
EW125JAGU-3P020KSALE
EW125JAGU-3P030BSALE
EW125JAGU-3P030KSALE
EW125JAGU-3P040BSALE
EW125JAGU-3P040KSALE
EW125JAGU-3P050BSALE
EW125JAGU-3P050KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
rate sensitivity current
(mA)

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1530

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 15100/200/500/1000

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 2030

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 20100/200/500/1000

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 3030

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 30100/200/500/1000

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 4030

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 40100/200/500/1000

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 5030

฿ 32,896.67

฿ 24,672.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 50100/200/500/1000

Loading...

  1. 1

Basic Information

Ampere frame AF 125AF Rated block capacity AC 400 V(kA) 30 Number of Poles 3
Rated Operating Voltage(V) AC100 to 230 to 440 Mounting Method Fasten With Screws Representative Standard PSE / CE / UL / TUV / CCC / CSA
Dimension height(mm) 171 Dimension width(mm) 90 Dimension depth(mm) 95
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form Application General Purpose Form
Model Class General wiring Specifications Global product Terminal combination Power side Screw terminal
Terminal combination Load side Screw terminal Auxiliary switch NA Warning Switch NA
Accessory NA Include removable equipment NA CE/TUV/CCC authentication Required
Number of Elements 3E Rated voltage used UL(V) AC240 to 480