(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Targeting global customers, the JIS, CE mark, CCC, UL 489, CSA compliant and certified truly global MCCB / ELCB series. SAGU
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) |
---|---|---|---|---|---|---|---|
฿ 41,948.33 ฿ 31,461.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 2 | 250 | ||
฿ 45,470.00 ฿ 34,102.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 2 | 250 | ||
฿ 41,948.33 ฿ 31,461.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 2 | 300 | ||
฿ 41,948.33 ฿ 31,461.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 2 | 350 | ||
฿ 41,948.33 ฿ 31,461.25 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 2 | 400 | ||
฿ 50,518.34 ฿ 37,888.76 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 250 | ||
฿ 54,951.67 ฿ 41,213.75 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 250 | ||
฿ 54,466.67 ฿ 40,850.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 250 | ||
฿ 50,518.34 ฿ 37,888.76 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 53,200.00 ฿ 39,900.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 53,386.66 ฿ 40,040.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 53,200.00 ฿ 39,900.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 53,386.66 ฿ 40,040.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 52,268.34 ฿ 39,201.26 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 54,690.00 ฿ 41,017.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 54,690.00 ฿ 41,017.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 55,136.67 ฿ 41,352.50 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 54,020.00 ฿ 40,515.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 51,953.34 ฿ 38,965.01 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 300 | ||
฿ 50,518.34 ฿ 37,888.76 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | ||
฿ 53,200.00 ฿ 39,900.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | ||
฿ 52,268.34 ฿ 39,201.26 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | ||
฿ 54,951.67 ฿ 41,213.75 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | ||
฿ 51,785.00 ฿ 38,838.75 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | ||
฿ 51,953.34 ฿ 38,965.01 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | ||
฿ 53,220.00 ฿ 39,915.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | ||
฿ 54,020.00 ฿ 40,515.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 350 | ||
฿ 50,518.34 ฿ 37,888.76 | CIRCIT BRAEAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | ||
฿ 53,200.00 ฿ 39,900.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | ||
฿ 51,785.00 ฿ 38,838.75 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | ||
฿ 52,268.34 ฿ 39,201.26 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | ||
฿ 54,951.67 ฿ 41,213.75 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | ||
฿ 51,953.34 ฿ 38,965.01 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | ||
฿ 54,466.67 ฿ 40,850.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 | ||
฿ 54,020.00 ฿ 40,515.00 | CIRCUIT BREAKER | 1 Piece(s) | 91 Day(s) | 3 | 400 |
Loading...
Ampere frame | 400AF | Rated block capacity AC 400 V(kA) | 36/18 | Dimension height(mm) | 257 |
---|---|---|---|---|---|
Dimension width(mm) | 140 | Dimension depth(mm) | 146 | Specifications | Global product [U:L listed] |
Rated block capacity AC 230 V(kA) | 85/43 |
How can we improve?
How can we improve?