1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series EAT (50AF) (Part Number)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series EAT (50AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BW50EAT-3P050 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,166.67

฿ 2,375.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame 50AF Rated block capacity AC 400 V(kA) 2.5/2 Number of Poles 3
Rated Current(A) 50 Dimension height(mm) 50 Dimension width(mm) 100
Dimension depth(mm) 84 Specifications Standard product Rated block capacity AC 230 V(kA) 5/3

Please check the type/dimensions/specifications of the part BW50EAT-3P050 in the G-TWIN Breaker BW Series EAT (50AF) series.