1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series EAL (Part Number)

G-TWIN Breaker BW Series EAL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,141.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact circuit breaker combining the functions of auto breaker and leakage protection relay. EAL

Part Number
BW100EAL-3P060B
BW100EAL-3P060K
BW100EAL-3P075B
BW100EAL-3P075K
BW100EAL-3P100B
BW100EAL-3P100K
BW100EAL-3P100K A
BW250EAL-3P125B
BW250EAL-3P125K
BW250EAL-3P125K K A
BW250EAL-3P150B
BW250EAL-3P150K
BW250EAL-3P175B
BW250EAL-3P175K
BW250EAL-3P200B
BW250EAL-3P200K
BW250EAL-3P225B
BW250EAL-3P225K
BW250EAL-3P250B
BW250EAL-3P250K
BW400EAL-3P250B
BW400EAL-3P250K
BW400EAL-3P300B
BW400EAL-3P300K
BW400EAL-3P350B
BW400EAL-3P350K
BW400EAL-3P400B
BW400EAL-3P400K
BW630EAL-3P500K
BW630EAL-3P600K
BW800EAL-3P700K
BW800EAL-3P800K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Warning Switch Include removable equipment Rated block capacity AC 230 V
(kA)
rate sensitivity current
(mA)

฿ 9,141.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-60DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system2530

฿ 9,141.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-60DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system25100/200, 100/200/500

฿ 9,141.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-75DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system2530

฿ 9,141.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-75DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system25100/200, 100/200/500

฿ 9,141.67

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-100DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system2530

฿ 12,658.34

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-100DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system25100/200, 100/200/500

฿ 12,868.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-100DIN/Screw retentionPSE1307584Crimp/for bar terminalsNATerminal Block Type25100/200, 100/200/500

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618125Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system3630

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618125Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system36100/200, 100/200/500

฿ 24,975.00

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618125Fasten With ScrewsCE16510595Crimp/for bar terminalsOne standardTerminal Block Type36100/200, 100/200/500

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618150Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system3630

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618150Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system36100/200, 100/200/500

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618175Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system3630

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618175Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system36100/200, 100/200/500

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618200Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system3630

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618200Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system36100/200, 100/200/500

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618225Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system3630

฿ 23,526.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618225Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system36100/200, 100/200/500

฿ 31,581.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618250Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system3630

฿ 31,581.67

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3618250Fasten With ScrewsCE16510595Crimp/for bar terminalsNALead wire system36100/200, 100/200/500

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030250Fasten With ScrewsCE257140146With flat terminalNALead wire system5030

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030250Fasten With ScrewsCE257140146With flat terminalNALead wire system50100/200, 100/200/500

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030300Fasten With ScrewsCE257140146With flat terminalNALead wire system5030

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030300Fasten With ScrewsCE257140146With flat terminalNALead wire system50100/200, 100/200/500

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030350Fasten With ScrewsCE257140146With flat terminalNALead wire system5030

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030350Fasten With ScrewsCE257140146With flat terminalNALead wire system50100/200, 100/200/500

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030400Fasten With ScrewsCE257140146With flat terminalNALead wire system5030

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030400Fasten With ScrewsCE257140146With flat terminalNALead wire system50100/200, 100/200/500

฿ 121,118.34

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 630AF5036500Fasten With ScrewsCE275210146With flat terminalNALead wire system50100/200, 100/200/500

฿ 121,118.34

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 630AF5036600Fasten With ScrewsCE275210146With flat terminalNALead wire system50100/200, 100/200/500

฿ 171,065.00

CIRCIT BRAEAKER 1 Piece(s) 90 Day(s) 10[400AF or higher] 800AF5036700Fasten With ScrewsCE275210146With flat terminalNALead wire system50100/200, 100/200/500

฿ 171,065.00

CIRCIT BRAEAKER 1 Piece(s) 90 Day(s) 10[400AF or higher] 800AF5036800Fasten With ScrewsCE275210146With flat terminalNALead wire system50100/200, 100/200/500

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3 Connection Method Surface form
Model Class With leakage alarm Specifications Standard product Auxiliary switch NA
Removable voltage equipment(V) NA Insufficient removable voltage equipment(V) NA Application to the DC circuit Not Applicable