1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
G-TWIN Breaker BW Series EAL (Part Number)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series EAL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,141.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact circuit breaker combining the functions of auto breaker and leakage protection relay. EAL

Part Number
BW400EAL-3P300K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Warning Switch Include removable equipment Rated block capacity AC 230 V
(kA)
rate sensitivity current
(mA)

฿ 56,318.33

CIRCIT BRAEAKER 1 Piece(s) Quote 10[400AF or higher] 400AF5030300Fasten With ScrewsCE257140146With flat terminalNALead wire system50100/200, 100/200/500

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3 Connection Method Surface form
Model Class With leakage alarm Specifications Standard product Auxiliary switch NA
Removable voltage equipment(V) NA Insufficient removable voltage equipment(V) NA Application to the DC circuit Not Applicable

Please check the type/dimensions/specifications of the part BW400EAL-3P300K in the G-TWIN Breaker BW Series EAL series.

Products with similar specification

Part Number
BW100EAL-3P075K
BW100EAL-3P100B
BW100EAL-3P100K
BW400EAL-3P350B
BW400EAL-3P350K
BW400EAL-3P400B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 400 V
(kA)
Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Warning Switch Include removable equipment Rated block capacity AC 230 V
(kA)
rate sensitivity current
(mA)

฿ 9,141.67

1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-75DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system25100/200, 100/200/500

฿ 9,141.67

1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-100DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system2530

฿ 12,658.34

1 Piece(s) 75 Day(s) 10[100AF to 199AF] 100AF25-100DIN/Screw retentionPSE1307584Crimp/for bar terminalsNALead wire system25100/200, 100/200/500

฿ 56,318.33

1 Piece(s) Quote 10[400AF or higher] 400AF5030350Fasten With ScrewsCE257140146With flat terminalNALead wire system5030

฿ 56,318.33

1 Piece(s) Quote 10[400AF or higher] 400AF5030350Fasten With ScrewsCE257140146With flat terminalNALead wire system50100/200, 100/200/500

฿ 56,318.33

1 Piece(s) Quote 10[400AF or higher] 400AF5030400Fasten With ScrewsCE257140146With flat terminalNALead wire system5030