(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact circuit breaker combining the functions of auto breaker and leakage protection relay. EAL
Part Number |
---|
BW800EAL-3P700K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 400 V (kA) | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Warning Switch | Include removable equipment | Rated block capacity AC 230 V (kA) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 171,065.00 | CIRCIT BRAEAKER | 1 Piece(s) | 90 Day(s) | 10 | [400AF or higher] 800AF | 50 | 36 | 700 | Fasten With Screws | CE | 275 | 210 | 146 | With flat terminal | NA | Lead wire system | 50 | 100/200, 100/200/500 |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Number of Poles | 3 | Connection Method | Surface form |
---|---|---|---|---|---|
Model Class | With leakage alarm | Specifications | Standard product | Auxiliary switch | NA |
Removable voltage equipment(V) | NA | Insufficient removable voltage equipment(V) | NA | Application to the DC circuit | Not Applicable |
Please check the type/dimensions/specifications of the part BW800EAL-3P700K in the G-TWIN Breaker BW Series EAL series.
Part Number |
---|
BW100EAL-3P060K |
BW100EAL-3P075B |
BW100EAL-3P075K |
BW100EAL-3P100B |
BW100EAL-3P100K |
BW800EAL-3P800K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 400 V (kA) | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Warning Switch | Include removable equipment | Rated block capacity AC 230 V (kA) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,141.67 | 1 Piece(s) | 75 Day(s) | 10 | [100AF to 199AF] 100AF | 25 | - | 60 | DIN/Screw retention | PSE | 130 | 75 | 84 | Crimp/for bar terminals | NA | Lead wire system | 25 | 100/200, 100/200/500 | ||
฿ 9,141.67 | 1 Piece(s) | 75 Day(s) | 10 | [100AF to 199AF] 100AF | 25 | - | 75 | DIN/Screw retention | PSE | 130 | 75 | 84 | Crimp/for bar terminals | NA | Lead wire system | 25 | 30 | ||
฿ 9,141.67 | 1 Piece(s) | 75 Day(s) | 10 | [100AF to 199AF] 100AF | 25 | - | 75 | DIN/Screw retention | PSE | 130 | 75 | 84 | Crimp/for bar terminals | NA | Lead wire system | 25 | 100/200, 100/200/500 | ||
฿ 9,141.67 | 1 Piece(s) | 75 Day(s) | 10 | [100AF to 199AF] 100AF | 25 | - | 100 | DIN/Screw retention | PSE | 130 | 75 | 84 | Crimp/for bar terminals | NA | Lead wire system | 25 | 30 | ||
฿ 12,658.34 | 1 Piece(s) | 75 Day(s) | 10 | [100AF to 199AF] 100AF | 25 | - | 100 | DIN/Screw retention | PSE | 130 | 75 | 84 | Crimp/for bar terminals | NA | Lead wire system | 25 | 100/200, 100/200/500 | ||
฿ 171,065.00 | 1 Piece(s) | 90 Day(s) | 10 | [400AF or higher] 800AF | 50 | 36 | 800 | Fasten With Screws | CE | 275 | 210 | 146 | With flat terminal | NA | Lead wire system | 50 | 100/200, 100/200/500 |
How can we improve?
How can we improve?