(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slim and stylish panel design that can be mounted flush to the wall, protruding only 2 mm.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Hole Size | Shape | Color | Rated Voltage (V) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Oval Types | Green | [Other] AC/DC6 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Oval Types | Red | [Other] AC/DC6 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Oval Types | [White] Milk White | [Other] AC/DC6 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | - | [Other] φ 19.2 | [Round] Oval Types | Green | [Other] AC/DC12 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Oval Types | Red | [Other] AC/DC12 | 22 | ||
฿ 750.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Oval Types | Blue | [Other] AC/DC12 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Oval Types | [White] Milk White | [Other] AC/DC12 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Oval Types | Yellow | [Other] AC/DC12 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | - | [Other] φ 19.2 | [Round] Oval Types | Green | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | - | [Other] φ 19.2 | [Round] Oval Types | Red | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | - | [Other] φ 19.2 | [Round] Oval Types | [White] Milk White | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Round] Oval Types | Yellow | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | Red | [Other] AC/DC6 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | Green | [Other] AC/DC12 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | Red | [Other] AC/DC12 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | [White] Milk White | [Other] AC/DC12 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | [Other] Orange | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | Green | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | Red | AC/DC24 | 22 | ||
฿ 750.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | Blue | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | [White] Milk White | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Other] φ 19.2 | [Square] Flat rectangular forms | Yellow | AC/DC24 | 22 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Square Hole] 19.2 x 24.2 | [Elongated] Elongated flat shape | [White] Milk White | [Other] AC/DC6 | 28 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | - | [Square Hole] 19.2 x 24.2 | [Elongated] Elongated flat shape | [Other] Orange | AC/DC24 | 28 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | - | [Square Hole] 19.2 x 24.2 | [Elongated] Elongated flat shape | Green | AC/DC24 | 28 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | - | [Square Hole] 19.2 x 24.2 | [Elongated] Elongated flat shape | Red | AC/DC24 | 28 | ||
฿ 750.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Square Hole] 19.2 x 24.2 | [Elongated] Elongated flat shape | Blue | AC/DC24 | 28 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | - | [Square Hole] 19.2 x 24.2 | [Elongated] Elongated flat shape | [White] Milk White | AC/DC24 | 28 | ||
฿ 566.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Square Hole] 19.2 x 24.2 | [Elongated] Elongated flat shape | Yellow | AC/DC24 | 28 |
Loading...
Protection function (environmentally resistant) | IP65, IP65F | Light Source | LED | Representative Standard | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Dimension vertical(mm) | 22 | Dimension depth(mm) | 37.9 | Lamp power supply | All voltage types |
Model Class/Structure | Thin |
How can we improve?
How can we improve?