1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

AG22 Series Pilot Light (Part Number)

AG22 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 246.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square hole mounting command switch. Compact type with a short depth. AG22 Series

Part Number
AG22-Z6
AG22-Z6-B
AG22-ZAE3-G
AG22-ZAE3-O
AG22-ZAE3-R
AG22-ZAE3-W
AG22-ZAE4-R
AG22-ZAE4-W
AG22-ZAXE
AG22-ZAXE-B
AG22-ZBE3-RG
AG22-ZME3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Light Source Mounting Direction Illumination method Illumination surface size
(mm)
Special Notes Decorative frame color

฿ 246.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) [Other] No color plate-[LED] LEDHorizontalNANAContact partGray

฿ 246.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) [Other] No color plate-[LED] LEDHorizontalNANAContact partBlack

฿ 901.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) GreenDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 901.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) [Other] OrangeDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 901.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) RedDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 901.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) [White] Milk WhiteDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 901.67

PUSH-BUTTON SWITCH 1 Piece(s) 90 Day(s) RedDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 901.67

PUSH-BUTTON SWITCH 1 Piece(s) 90 Day(s) [White] Milk WhiteDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 523.33

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) [Other] No color plateAC/DC24White heatHorizontalFull scale illumination25 x 25-Gray

฿ 523.33

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 90 Day(s) [Other] No color plateAC/DC24White heatHorizontalFull scale illumination25 x 25-Black

฿ 901.67

PUSH-BUTTON SWITCH 1 Piece(s) 90 Day(s) [Other] Green/RedDC24[LED] LEDNA2-division illumination25 x 25Illumination portionNA

฿ 1,660.00

PUSH-BUTTON SWITCH 1 Piece(s) 90 Day(s) [Other] Green/Orange/RedDC24[LED] LEDHorizontalFull scale illumination25 x 25Display LightGray

Loading...

  1. 1

Basic Information

Mounting Hole Size 23.5 x 22.5 Shape Rectangular shape Protection function (environmentally resistant) IP40
Representative Standard UL / CSA Dimension vertical(mm) 25 Dimension width(mm) 25
Dimension depth(mm) 57 Model Class/Structure Enclosed type Lamp circuit Standard