1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AG22 Series Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

AG22 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 216.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square hole mounting command switch. Compact type with a short depth. AG22 Series

Part Number
AG22-Z6-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Light Source Mounting Direction Illumination method Illumination surface size
(mm)
Special Notes Decorative frame color

฿ 216.67

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 61 Day(s) [Other] No color plate-[LED] LEDHorizontalNANAContact partBlack

Loading...

  1. 1

Basic Information

Mounting Hole Size 23.5 x 22.5 Shape Rectangular shape Protection function (environmentally resistant) IP40
Representative Standard UL / CSA Dimension vertical(mm) 25 Dimension width(mm) 25
Dimension depth(mm) 57 Model Class/Structure Enclosed type Lamp circuit Standard

Please check the type/dimensions/specifications of the part AG22-Z6-B in the AG22 Series Pilot Light series.

Products with similar specification

Part Number
AG22-Z6
AG22-ZAE3-G
AG22-ZAE3-O
AG22-ZAE3-R
AG22-ZAE3-W
AG22-ZAE4-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Rated Voltage
(V)
Light Source Mounting Direction Illumination method Illumination surface size
(mm)
Special Notes Decorative frame color

฿ 216.67

1 Piece(s) 61 Day(s) [Other] No color plate-[LED] LEDHorizontalNANAContact partGray

฿ 783.33

1 Piece(s) 61 Day(s) GreenDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 783.33

1 Piece(s) 61 Day(s) [Other] OrangeDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 783.33

1 Piece(s) 61 Day(s) RedDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 783.33

1 Piece(s) 61 Day(s) [White] Milk WhiteDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA

฿ 783.33

1 Piece(s) 61 Day(s) RedDC24[LED] LEDNAFull scale illumination25 x 25Illumination portionNA