(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square hole mounting command switch. Compact type with a short depth. AG22 Series
Part Number |
---|
AG22-Z6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Rated Voltage (V) | Light Source | Mounting Direction | Illumination method | Illumination surface size (mm) | Special Notes | Decorative frame color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 216.67 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | [Other] No color plate | - | [LED] LED | Horizontal | NA | NA | Contact part | Gray |
Loading...
Mounting Hole Size | 23.5 x 22.5 | Shape | Rectangular shape | Protection function (environmentally resistant) | IP40 |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Dimension vertical(mm) | 25 | Dimension width(mm) | 25 |
Dimension depth(mm) | 57 | Model Class/Structure | Enclosed type | Lamp circuit | Standard |
Please check the type/dimensions/specifications of the part AG22-Z6 in the AG22 Series Pilot Light series.
Part Number |
---|
AG22-Z6-B |
AG22-ZAE3-G |
AG22-ZAE3-O |
AG22-ZAE3-R |
AG22-ZAE3-W |
AG22-ZAE4-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Rated Voltage (V) | Light Source | Mounting Direction | Illumination method | Illumination surface size (mm) | Special Notes | Decorative frame color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 216.67 | 1 Piece(s) | 61 Day(s) | [Other] No color plate | - | [LED] LED | Horizontal | NA | NA | Contact part | Black | ||
฿ 783.33 | 1 Piece(s) | 61 Day(s) | Green | DC24 | [LED] LED | NA | Full scale illumination | 25 x 25 | Illumination portion | NA | ||
฿ 783.33 | 1 Piece(s) | 61 Day(s) | [Other] Orange | DC24 | [LED] LED | NA | Full scale illumination | 25 x 25 | Illumination portion | NA | ||
฿ 783.33 | 1 Piece(s) | 61 Day(s) | Red | DC24 | [LED] LED | NA | Full scale illumination | 25 x 25 | Illumination portion | NA | ||
฿ 783.33 | 1 Piece(s) | 61 Day(s) | [White] Milk White | DC24 | [LED] LED | NA | Full scale illumination | 25 x 25 | Illumination portion | NA | ||
฿ 783.33 | 1 Piece(s) | 61 Day(s) | Red | DC24 | [LED] LED | NA | Full scale illumination | 25 x 25 | Illumination portion | NA |
How can we improve?
How can we improve?