1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Iron tip maintenance kit chemical paste (Part Number)

TOOL FOR WIIRING OPTION

Iron tip maintenance kit chemical paste
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 327.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For removing oxide from tips and reapplying coatings. The circuit board will not corrode due to flux residue as it contains no ammonium phosphate.

[Features]
· For reapplying coatings to tips.
· For removing oxide from tips.
· The circuit board will not corrode due to flux residue as it contains no ammonium phosphate. (Complies with JIS-Z-31976.6.1)

Features

●Oxide can be removed from the iron tip.
●Since it does not contain ammonium phosphoric acid, there is no corrosion due to flux residue.(JIS-Z-3197 compliant)

Usage

●For iron tip re-coating.

Specification

●Capacity(g):10
●SPQ(piece):10
Part Number
FS100-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 327.00

TOOL FOR WIIRING OPTION 1 Piece(s) 13 Day(s)

Loading...

  1. 1
 

Basic Information

Type Chemical paste Features Flux and tin, 50 wt% each Capacity 10g

Please check the type/dimensions/specifications of the part FS100-01 in the Iron tip maintenance kit chemical paste series.