1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SMP Type Mounting Base

SMP Type Mounting Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Mounting base for the SMP series. It has a silver anodizing surface treatment. Please check the compatible model before placing an order.

 
Part Number
SMP0813
SMP1010
SMP1313
SMP1318
SMP1818
SMP1825
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipW
(mm)
H
(mm)

฿ 248.26

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 4 Day(s) 4898

฿ 248.26

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 3 Day(s) 7878

฿ 280.91

SPCM Serics Mounting Base 1 Piece(s) Same day 9898

฿ 325.25

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 98148

฿ 412.09

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 148148

฿ 488.08

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 148223

Loading...

  1. 1

Basic Information

Material Aluminum Color specifications/surface treatment Silver alumite plating Material Aluminum