(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Fully locks the door/key in place during machine operation.
· Removing the key unlocks the door and keeps load and control circuits shut off.
· Useful as a portable key for bringing into dangerous areas, etc.
· Selectable key numbers (30 types) to ensure keys are incompatible with nearby facilities.
· Actuator can be inserted from two directions.
· Main body made of solid diecast aluminum for an IP67 protective construction.
Part Number |
---|
HS9Z-A1 |
HS9Z-A1S |
HS9Z-A2 |
HS9Z-A2S |
HS9Z-A3 |
HS9Z-A3S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Features | Apply |
---|---|---|---|---|---|---|---|---|
฿ 561.67 ฿ 481.41 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Straight | For lock strength 1500N type | HS1B/HS2B/HS1C/HS1C-K/HS1C-P | ||
฿ 713.34 ฿ 642.79 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Straight | For lock strength 3000 N type | HS1L/HS1E (triple-circuit type) | ||
฿ 561.67 ฿ 337.11 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | L-Type | For lock strength 1500N type | HS1B/HS2B/HS1C/HS1C-K/HS1C-P | ||
฿ 713.34 ฿ 642.79 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | L-Type | For lock strength 3000 N type | HS1L/HS1E (triple-circuit type) | ||
฿ 900.00 ฿ 771.39 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | Movable Type | For lock strength 1500N type | HS1B/HS2B/HS1C/HS1C-K/HS1C-P | ||
฿ 900.00 ฿ 771.39 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Movable Type | For lock strength 3000 N type | HS1L/HS1E (triple-circuit type) |
Loading...
Application | Safety switch |
---|
How can we improve?
How can we improve?