(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 XN series, emergency stop switch
[Features]
· A ø30 emergency stop switch that comes in a variety of types.
· The padlock type lets you lock it in place, while the flash-bezel type has an attractive design.
· Large number of variations: padlock-supporting type, flash-bezel type, ø60 extra-large type, illuminated type, linked illumination type, and more.
· Superior safety provided by the same safe-breaking action and safety-potential construction as seen in the ø166 XA/ø22 XW series.
· The switches naturally conform to all requirements emergency stop switches need, including a direct-opening feature and safety lock.
· Panel depth is only 47.7 mm, even with 4 contacts and illumination (flash bezel: 60.4 mm, padlock: 61.4 mm).
· The padlock-supporting type allows you to padlock the switch into the lock (main contact off) position.
· Use with a supporting bracket (HASP) to lock on up to 20 padlocks (total weight: 1,500 g).
· The locking section is made of solid diecast aluminum.
· Gold-plated silver contacts.
· 2 types of red colors provided for the buttons on non-illuminated types.
· * Dark red (R): Munsell code 5R4/12 (approximate).
· Bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Approved for the UL emergency stop category.
Part Number |
---|
XN1E-BV501MR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details | LED linkage | Includes electric-shock prevention cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,316.67 ฿ 1,390.23 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Non-illumination type emergency stop | 1b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65 | CE / UL / TUV / CCC | 60 | 60 | 80.7 | Resin bezel type | Special jumbo | Non-illumination type | Non-illumination type | Main contact 1b | × | ○ |
Loading...
Shape | Mushroom shape | Card included | NA | Name Plate | NA |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Mounting Hole | φ30.5 | Current Capacity at VAC 125(A) | 5 |
Current Capacity at VDC 30(A) | 2 | Contact Material | Gold Plated Silver | Lock removing method | NA |
Note | Protection function: IP65 (panel front surface) |
Please check the type/dimensions/specifications of the part XN1E-BV501MR in the ø30 XN Series, Emergency Stop Switch series.
Part Number |
---|
XN1E-BV401MRH |
XN1E-BV402MFR |
XN1E-BV402MFRH |
XN1E-BV502MFR |
XN1E-BV502MFRH |
XN1E-BV502MR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details | LED linkage | Includes electric-shock prevention cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,863.34 | 1 Piece(s) | 98 Day(s) | Non-illumination type emergency stop | 1b | [Other] Push to lock, pull or turn to reset | [Red] Bright red | [Available] IP65 | CE / UL / TUV / CCC | 40 | 40 | 80.7 | Resin bezel type | Large | Non-illumination type | Non-illumination type | Main contact 1b | × | ○ | ||
฿ 2,085.00 | 1 Piece(s) | 98 Day(s) | Non-illumination type emergency stop | 2b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65/20 | CE / UL / TUV / CCC | 40 | 40 | 80.7 | Resin bezel type | Large | Non-illumination type | Non-illumination type | Main contact 2b | × | × | ||
฿ 2,085.00 | 1 Piece(s) | 98 Day(s) | Non-illumination type emergency stop | 2b | [Other] Push to lock, pull or turn to reset | [Red] Bright red | [Available] IP65/20 | CE / UL / TUV / CCC | 40 | 40 | 80.7 | Resin bezel type | Large | Non-illumination type | Non-illumination type | Main contact 2b | × | × | ||
฿ 2,546.67 | 1 Piece(s) | Same day | Non-illumination type emergency stop | 2b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65/20 | CE / UL / TUV / CCC | 60 | 60 | 80.7 | Resin bezel type | Special jumbo | Non-illumination type | Non-illumination type | Main contact 2b | × | × | ||
฿ 2,546.67 | 1 Piece(s) | Same day | Non-illumination type emergency stop | 2b | [Other] Push to lock, pull or turn to reset | [Red] Bright red | [Available] IP65/20 | CE / UL / TUV / CCC | 60 | 60 | 80.7 | Resin bezel type | Special jumbo | Non-illumination type | Non-illumination type | Main contact 2b | × | × | ||
฿ 2,546.67 | 1 Piece(s) | Same day | Non-illumination type emergency stop | 2b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65 | CE / UL / TUV / CCC | 60 | 60 | 80.7 | Resin bezel type | Special jumbo | Non-illumination type | Non-illumination type | Main contact 2b | × | ○ |
How can we improve?
How can we improve?