ø30 XN Series, Emergency Stop Switch

Brand :
IDEC

Caution

    Product Description

    ø30 XN series, emergency stop switch

    [Features]
    · A ø30 emergency stop switch that comes in a variety of types.
    · The padlock type lets you lock it in place, while the flash-bezel type has an attractive design.
    · Large number of variations: padlock-supporting type, flash-bezel type, ø60 extra-large type, illuminated type, linked illumination type, and more.
    · Superior safety provided by the same safe-breaking action and safety-potential construction as seen in the ø166 XA/ø22 XW series.
    · The switches naturally conform to all requirements emergency stop switches need, including a direct-opening feature and safety lock.
    · Panel depth is only 47.7 mm, even with 4 contacts and illumination (flash bezel: 60.4 mm, padlock: 61.4 mm).
    · The padlock-supporting type allows you to padlock the switch into the lock (main contact off) position.
    · Use with a supporting bracket (HASP) to lock on up to 20 padlocks (total weight: 1,500 g).
    · The locking section is made of solid diecast aluminum.
    · Gold-plated silver contacts.
    · 2 types of red colors provided for the buttons on non-illuminated types.
    · * Dark red (R): Munsell code 5R4/12 (approximate).
    · Bright red (RH): Munsell code 7.5R4.5/14 (approximate).
    · Approved for the UL emergency stop category.

    Product Information of IDEC Emergency Stop Switches / Safety Switches

    IDEC emergency stop switch for space saving and safety
    Space-saving design:Approximately 30% shorter in depth than conventional products, making it more compact
    Safety design:The main contact will be turned off even if the switch is damaged by impact (patented by the manufacturer)

    Space Saving of IDEC Emergency Stop Switches / Safety Switches

    The depth has been shortened by approximately 30% compared to conventional products, resulting in space saving.

    φ30 XN series emergency stop switch: Related images

    Safety of IDEC Emergency Stop Switches / Safety Switches

    Safe Potential Structure
    IDEC's unique safety structure keeps the main contacts OFF even if the switch is damaged by excessive force or impact (IDEC patented)

    φ30 XN series emergency stop switch: Related images

    Safety standards of IDEC Emergency Stop Switches / Safety Switches

    φ30 XN series emergency stop switch: Related images

    Direct Opening Function of IDEC Emergency Stop Switches / Safety Switches

    Even if the contacts are welded, pressing the button directly separates the contacts, reliably breaking the circuit
    (Complies with IEC60947-5-5: 5.2, IEC60947-5-1 Annex K).

    φ30 XN series emergency stop switch: Related images

    Safety Lock Mechanism of IDEC Emergency Stop Switches / Safety Switches

    To prevent unexpected sudden start-up, the contacts open at the same time as the actuator latches
    (IEC60947-5-5: Section 6.2) .

    φ30 XN series emergency stop switch: Related images

    Compliant with Various Safety Standards of IDEC Emergency Stop Switches / Safety Switches

    UL, c-UL certified products and EN standard compliant products, UL emergency stop category certified products
    UL508, CSA C22.2 No.14, IEC60947-5-5, UL991, NFPA79, EN60947-5-1, EN60947-5-5, GB14048.5

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ø30 XN Series, Emergency Stop Switch | IDEC | MISUMI Thailand