1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 XN Series, Emergency Stop Switch (Part Number)

PUSH-BUTTON SWITCH

ø30 XN Series, Emergency Stop Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,863.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 XN series, emergency stop switch

[Features]
· A ø30 emergency stop switch that comes in a variety of types.
· The padlock type lets you lock it in place, while the flash-bezel type has an attractive design.
· Large number of variations: padlock-supporting type, flash-bezel type, ø60 extra-large type, illuminated type, linked illumination type, and more.
· Superior safety provided by the same safe-breaking action and safety-potential construction as seen in the ø166 XA/ø22 XW series.
· The switches naturally conform to all requirements emergency stop switches need, including a direct-opening feature and safety lock.
· Panel depth is only 47.7 mm, even with 4 contacts and illumination (flash bezel: 60.4 mm, padlock: 61.4 mm).
· The padlock-supporting type allows you to padlock the switch into the lock (main contact off) position.
· Use with a supporting bracket (HASP) to lock on up to 20 padlocks (total weight: 1,500 g).
· The locking section is made of solid diecast aluminum.
· Gold-plated silver contacts.
· 2 types of red colors provided for the buttons on non-illuminated types.
· * Dark red (R): Munsell code 5R4/12 (approximate).
· Bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Approved for the UL emergency stop category.

 
Part Number
XN1E-TV403Q4MR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Contact Configuration Push button operation Button color Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details LED linkage Includes electric-shock prevention cover

฿ 3,380.00

฿ 2,385.60

PUSH-BUTTON SWITCH 1 Piece(s) 98 Day(s) Illuminated emergency stop3b[Other] Push to lock, pull or turn to reset-[Available] IP65CE / UL / TUV / CCC404080.7Resin bezel typeLargeAC/DC24VLEDMain contact 3b

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Terminal shape Screw terminal Mounting Hole φ30.5 Current Capacity at VAC 125(A) 5
Current Capacity at VDC 30(A) 2 Contact Material Gold Plated Silver Lock removing method NA
Note Protection function: IP65 (panel front surface)

Please check the type/dimensions/specifications of the part XN1E-TV403Q4MR in the ø30 XN Series, Emergency Stop Switch series.

Products with similar specification

Part Number
XN1E-BV401MRH
XN1E-BV402MFR
XN1E-BV402MFRH
XN1E-TV412Q4MFR
XN1E-TV412Q4MR
XN4E-BL401MFRH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Contact Configuration Push button operation Button color Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details LED linkage Includes electric-shock prevention cover

฿ 1,863.34

1 Piece(s) 98 Day(s) Non-illumination type emergency stop1b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP65CE / UL / TUV / CCC404080.7Resin bezel typeLargeNon-illumination typeNon-illumination typeMain contact 1b×

฿ 2,085.00

1 Piece(s) 98 Day(s) Non-illumination type emergency stop2b[Other] Push to lock, pull or turn to reset-[Available] IP65/20CE / UL / TUV / CCC404080.7Resin bezel typeLargeNon-illumination typeNon-illumination typeMain contact 2b××

฿ 2,085.00

1 Piece(s) 98 Day(s) Non-illumination type emergency stop2b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP65/20CE / UL / TUV / CCC404080.7Resin bezel typeLargeNon-illumination typeNon-illumination typeMain contact 2b××

฿ 3,380.00

1 Piece(s) Same day Illuminated emergency stop1a / 2b[Other] Push to lock, pull or turn to reset-[Available] IP65/20CE / UL / TUV / CCC404080.7Resin bezel typeLargeAC/DC24VLEDMain contact 2b/monitor contact 1a×

฿ 3,380.00

1 Piece(s) Same day Illuminated emergency stop1a / 2b[Other] Push to lock, pull or turn to reset-[Available] IP65CE / UL / TUV / CCC404080.7Resin bezel typeLargeAC/DC24VLEDMain contact 2b/monitor contact 1a

฿ 4,135.00

1 Piece(s) Same day Non-illumination type emergency stop1bPush to lock/turn to reset[Red] Bright red[Available] IP65/20CE / UL / CUL / TUV / CCC / CSA4444104.4Padlock compatible typeLargeNon-illumination typeNon-illumination typeMain contact 1b××