1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 H6 Series Emergency Stop Push Button Switch (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

ø16 H6 Series Emergency Stop Push Button Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 H6 series emergency stop push button switch

[Features]
■ HA1B emergency stop push button switch (push-lock, turn-reset)
· Features a manufacturer-exclusive safety lock.
· For use as an emergency stop for manufacturing machinery.
· Features the same depth of 36 mm as the H6 and L6 series.
· Direct opening function compliant with EN60947-5-1 appendix K.
· Safety lock function to prevent erroneous operation.
· Structure prevents the button from coming off the front of the panel.
· UL/CSA/DEMKO certified, CE marking also supported.
■ HA1E Small-depth emergency stop push button switch (push-lock, turn-reset)
· Small depth (28.5 mm) makes it suitable for installing on a teaching pendant or other portable controller.
· Depth: 28.5 mm
· Direct opening function compliant with EN60947-5-1 appendix K.
· Safety lock function to prevent erroneous operation.
· Structure prevents the button from coming off the front of the panel.
· UL/c-UL/DEMKO certified, CE marking also supported.

 
Part Number
HA1B-V2E2R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,230.00

฿ 738.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Non-illumination type emergency stop Shape Mushroom shape Card included NA
Name Plate NA Terminal shape Solder terminal/tab terminal Mounting Hole φ 16.2
Contact Configuration 2b Push button operation Push to lock/turn to reset Protection function (environmentally resistant) IP65
Representative Standard CE / UL / CSA Dimension vertical(mm) 24.9 Dimension width(mm) 24.9
Dimension depth(mm) 70 Current Capacity at VAC 125(A) 5 Current Capacity at VDC 30(A) 2
Specifications Standard type (depth: 36 mm) Button shape Medium-Sized Contact Material Gold Plated Silver
Contact configuration details 2b Lock removing method Available

Please check the type/dimensions/specifications of the part HA1B-V2E2R in the ø16 H6 Series Emergency Stop Push Button Switch series.