1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Control Box Mounting Tool (Part Number)

CONTROLCONSOLE

Resin Control Box Mounting Tool
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 361.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

(Accessory) Mounting tool

[Features]
• A mounting tool for the IP65 control box made with lightweight resin and a protective construction.

 
Part Number
FB9Z-PK1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 361.67

฿ 309.99

CONTROLCONSOLE 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Type Other Features Screw Mount Application Hook mounted / frame mounting
Dimensions(mm) 54 (H) × 72 (W) × 10 (D) Compatible Model FB series

Please check the type/dimensions/specifications of the part FB9Z-PK1 in the Resin Control Box Mounting Tool series.