(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V Series NV-C Type Earth Leakage Circuit Breaker (Economy Model) F Style.
[Features]
· Has a small size that is the smallest class in the industry, while maintaining conventional breaking performance.
· Standard support for mounting IEC 35 mm rail.
· Standard compatibility with protection grade IP20 from all directions of terminal area.
· Can mount operation handle
· Voltage tripping device (SHT) can be mounted on the earth leakage circuit breaker.
[Applications]
· Earth leakage circuit breaker optimal for small control panel.
Standard support for mounting IEC 35 mm rail.
Standard compatibility with protection grade IP20 from all directions of terminal area.
Mountable operation handle.
Shunt trip device (SHT) can be mounted on the earth leakage breaker.
Frame A | 50 | ||||
---|---|---|---|---|---|
Type Name | NV63-CVF | ||||
Rated Current in A (*3) Standard Ambient Temperature 40°C | (5) (10) 15 20 30 40 50 | ||||
Number of Poles | 2 | 3 | |||
Phase Wire Model (*1) | 1ø2 W | 3 ø3 W, 1 ø3 W, 1 ø2 W | |||
Rated Operating Voltage Ue V (*2) | AC | 100 to 240 | 100 to 440 | ||
High-Speed Type | Rated Sensitivity Current mA | 30 | 30 100 (200) (500) | ||
Maximum Operating Time s | At IΔn | 0.1 | |||
At 5IΔn | 0.04 | ||||
Time Delay Type | Rated Sensitivity Current mA | - | |||
Maximum Operating Time s (*4) | - | ||||
Minimum Limiting Non-actuating Time s | - | ||||
Rated Short Circuit Breaking Capacity kA | JIS C 8201-2-2 Ann. 1 JIS C 8201-2-2 Ann. 2 IEC 60947-2 2nd. ed. (Icu/Ics) (*5) | AC | 440 V | - | 2.5/2.5 |
415 V | - | 5/5 | |||
400 V | - | 5/5 | |||
230 V | 7.5/7.5 | ||||
200 V | 7.5/7.5 | ||||
100 V | 7.5/7.5 | ||||
Rated Impulse Withstand Voltage Uimp kV | 4 | 6 | |||
Isolation Compatibility | Compatible | ||||
Reverse Connection (Only When Using At 240 V AC or Less) | - | ||||
External Dimensions mm | a | 36 | 54 | ||
b | 100 | ||||
c | 68 | ||||
ca | 90 | ||||
Connection Method | Perfectly Suitable For front-surface type crimp terminals | ||||
IEC 35 mm Rail-Mounting Adapter | Standard Equipment | ||||
Electrical Appliances and Material Safety Act | Compliant | ||||
Overcurrent Tripping Method | Thermal-magnetic | ||||
Trip Button | Available | ||||
CE Mark | - | ||||
CCC Certification | - |
*1: When using a 3-contact earth leakage breaker for 1 ø2 W, do not use the center contact connect the left and right contacts. When using for 1 ø3 W, connect the center contact to a neutral wire.
*2: Time delay type is 200 to 440 V for all models.
*3: The time delay type is fabricated at 20 A rated current or higher.
*4: Operation time for 0.45 s is 0.15 s to 0.45 s, for 1.0 s is 0.6 to 1.0 s, and for 2.0 s is 1.2 to 2.0 s.
*5: 2-contact product JIS C 8201-2-2 Ann. 1 Ann. 2 240 V AC breaking capacity is the same as 230 V AC.
Rated Voltage | Applicable Circuit Voltage | Variable Voltage Range in Which Electrical Leakage Protection Function Can Operate |
---|---|---|
100 to 240 V | 100, 110, 200, 220, 230, 240 V | 80 to 264 V |
100 to 440 V | 100, 110, 200, 220, 240, 254, 265, 380, 400, 415, 440 V | 80 to 484 V |
200 to 440 V | 200, 220, 240, 254, 265, 380, 400, 415, 440 V | 160 to 484 V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Dimension width (mm) | Type | Features | Type | Specifications | Power supply connection method | Load side connection method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,023.00 ฿ 4,517.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | 2 | AC100-240 | 15 | 30 | 36 | Economic product | Harmonic/surge type | - | - | Screw terminal | Screw terminal | ||
฿ 6,023.00 ฿ 4,517.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 2 | AC 100–240 | 15 | 30 | 36 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,023.00 ฿ 4,517.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 2 | AC 100–240 | 20 | 30 | 36 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,023.00 ฿ 4,517.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 2 | AC100-240 | 30 | 30 | 36 | Economic product | Harmonic/surge type | - | - | Screw terminal | Screw terminal | ||
฿ 6,023.00 ฿ 4,517.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 2 | AC 100–240 | 30 | 30 | 36 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,023.00 ฿ 4,517.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | 2 | AC 100–240 | 50 | 30 | 36 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 5 | 3 | AC100 to 440 | 15 | 30 | 54 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 5 | 3 | AC100 to 440 | 20 | 30 | 54 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 5 | 3 | AC100 to 440 | 20 | 100 | 54 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 5 | 3 | AC100 to 440 | 30 | 30 | 54 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 5 | 3 | AC100 to 440 | 30 | 100 | 54 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 5 | 3 | AC100 to 440 | 40 | 30 | 54 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 6,265.00 ฿ 4,698.75 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 5 | 3 | AC100 to 440 | 50 | 100 | 54 | - | - | Economical Products | High Harmonics/Surge Compatible Table | - | - | ||
฿ 7,188.00 ฿ 5,391.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Ampere frame AF | 50AF | Rated block capacity AC 100 V(kA) | 7.5 | Rated block capacity AC 200 V(kA) | 7.5 |
---|---|---|---|---|---|
Mounting Method | DIN/Screw retention | Representative Standard | PSE | Dimension height(mm) | 100 |
Dimension depth(mm) | 90 | Connection Method | Surface form |
How can we improve?
How can we improve?