1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuse Link CLS for capacitors (Part Number)

FUSE

Fuse Link  CLS for capacitors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CLS Type Fuse Link For Motor and Capacitor Switching.
[Features]
· Small size with a large breaking capacity and load capacity.
· Withstands large starting current, including the particularly frequent on/off.
· Extremely quickly interrupted when short-circuited, with superior current-limiting characteristics.
· Operation overvoltage is particularly low.
· Optimal severing characteristics (M type) for motor use.
· Fuse link has an airtight structure and an operating display device.
[Applications]
· Switch function.

High Voltage / Special High Voltage Current-Limiting Fuse, CLS Type Fuse Link Specifications

CLS Type Fuse Link Appearance

CLS Type Fuse Link Appearance

CLS type (model number R) fuse holder 3.6 kV M100A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 3.6 kV M100A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 3.6 kV M200A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 3.6 kV M200A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 7.2 kV M50A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 7.2 kV M50A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 7.2 kV M200A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 7.2 kV M200A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 7.2 kV M400A dimensional drawing, unit: mm

CLS type (model number R) fuse holder 7.2 kV M400A dimensional drawing, unit: mm

CLS Type Fuse Rating And Type

Fuse LinkFuse Holder (Indoor)
Main UseUsage LocationType NameModel NumberRated Voltage
kV
Rated Current
A
Rated Break Current
kA
Type NameModel NumberRated Voltage
kV
Rated Current
A
Rated Impulse Withstand Voltage
kV
MC
For electric motor
For capacitor
For frequent switch
IndoorCLSR3.6M20C1540CLSR3.6M10045
M50C35
M100C70
3.6M150C10040CLSR3.6M20045
M200C130
3.6M300C20040CLSR3.6M40045
M400C300
7.2M20C1540CLSR7.2M5060
M50C35
7.2M100C7040CLSR7.2M20060
M150C100
M200C130
7.2M300C20040CLSR7.2M40060
M400C300
PD3.6M20C1540SCL, SCT type (Type number EHS2R)
For load switch with fuse
M50C35
PM100C70SCL, SCT type (Type number EHF3R)
For load switch with fuse
(However, no striker) Note 2
  1. Note 1:The CLS type (type number PD) fuse link has a striker, and can automatically trip a load switch with a SCL/T type (type number EHS2R) fuse.
  2. Note 2:The CLS type (type number P) fuse link has an operation display device, but cannot automatically trip a switch upon fuse operation using a load switch having an SCL/T type (type number EHF3R) fuse.


*Please refer to the catalog for any information not listed above.

Part Number
CLS-R-3.6KV-M50A LINK SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,317.00

฿ 6,987.75

FUSE 1 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Type For electric motor Rated Voltage(V) 3600 Rated Current(A) 50
Breaking capacity(kA) 40 Fusing property M type Lead Wire NA
Usage location Indoor Fuse Holder M100A

Please check the type/dimensions/specifications of the part CLS-R-3.6KV-M50A LINK in the Fuse Link CLS for capacitors series.